Product Number: 1701A
Category 5E+ Cable, 4 Bonded-Pairs, U/UTP, CMP
Category 5E+ Premise Horizontal Cable (350MHz), 4 Bonded-Pairs, 24 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
FEP - Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair |
Yes |
---|
Outer Jacket
Material | Material Trade Name | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.195 in (4.95 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.195 in (4.95 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
90 Ohm/km (27 Ohm/1000ft) | 66 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 25 ns/100m | 72% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 69.3 | 67.3 | 65.8 | 20.0 | 100 ± 12 | 105 ± 10 | 40.0 | 35.0 |
4 | 4.0 dB/100m | 60.3 | 56.3 | 53.8 | 23.0 | 100 ± 12 | 100 ± 10 | 40.0 | 23.0 |
8 | 5.7 dB/100m | 55.8 | 50.1 | 47.7 | 24.5 | 100 ± 12 | 100 ± 10 | 40.0 | 16.9 |
10 | 6.4 dB/100m | 54.3 | 47.9 | 45.8 | 25.0 | 100 ± 12 | 100 ± 10 | 40.0 | 15.0 |
16 | 8.1 dB/100m | 51.2 | 43.1 | 41.7 | 25.0 | 100 ± 12 | 100 ± 10 | 38.0 | 10.9 |
20 | 9.1 dB/100m | 49.8 | 40.7 | 39.8 | 25.0 | 100 ± 12 | 100 ± 10 | 37.0 | 9.0 |
25 | 10.2 dB/100m | 48.3 | 38.2 | 37.8 | 25.0 | 100 ± 15 | 100 ± 10 | 36.0 | 7.0 |
31.25 | 11.4 dB/100m | 46.9 | 35.5 | 35.9 | 25.0 | 100 ± 15 | 100 ± 10 | 35.1 | |
62.5 | 16.4 dB/100m | 42.4 | 26.0 | 29.9 | 25.0 | 100 ± 15 | 100 ± 10 | 32.0 | |
100 | 21.0 dB/100m | 39.3 | 18.3 | 25.8 | 25.0 | 100 ± 15 | 100 ± 10 | 30.0 | |
155 | 26.6 dB/100m | 36.4 | 9.8 | 22.0 | 19.0 | 100 ± 18 | 100 ± 10 | 28.1 | |
200 | 30.4 dB/100m | 34.8 | 4.4 | 19.8 | 19.0 | 100 ± 18 | 100 ± 10 | 27.0 | |
250 | 34.4 dB/100m | 32.3 | 17.8 | 18.0 | 100 ± 20 | 100 ± 10 | 26.0 | ||
300 | 38.0 dB/100m | 28.1 | 14.3 | 18.0 | 100 ± 20 | 100 ± 10 | |||
350 | 41.4 dB/100m | 27.1 | 12.9 | 17.0 | 100 ± 20 | 100 ± 10 | |||
400 | 44.5 dB/100m | 26.3 | 11.8 | 17.0 | 100 ± 22 | 100 ± 10 | |||
450 | 47.6 dB/100m | 25.5 | 10.7 | 17.0 | 100 ± 22 | 100 ± 10 |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
0.5 in (13 mm) | 2.0 in (51 mm) |
Max. Pull Tension |
40 lbs (18 kg) |
---|---|
Bulk Cable Weight |
22 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Plenum, Indoor |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
ICEA Compliance |
S-90-661 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3 |
NEMA Compliance |
NEMA WC-63.1 |
Data Category |
Category 5e |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 5e |
Third Party Performance Verification |
Category 5e |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
CENELEC Compliance |
Segregation class according EN50174-2 = a |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
1700A |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage Markings from Max. Put-Up Length to 0. |
---|
History
Update and Revision |
Revision Number: 0.516 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.516 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1701A 0101000 | Black | Reel | 1,000 ft | 612825121862 | |
1701A 010U1000 | Black | UnReel | 1,000 ft | 612825121855 | C |
1701A D151000 | Blue | Reel | 1,000 ft | 612825121718 | C |
1701A D15U1000 | Blue | UnReel | 1,000 ft | 612825121701 |