Product Number: 1752A
Category 5e+ Patch Cable, 4 Bonded-Pairs, U/UTP, CM
Category 5e+ Premise Patch Cable (350MHz), 4 Bonded-Pairs, 24 AWG Stranded (7x32) Tinned Copper Conductors, U/UTP, CM, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Patch Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 AWG | 7x32 | TC - Tinned Copper | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair |
Yes |
---|
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.220 in (5.59 mm) | No |
Overall Cable Diameter (Nominal) |
0.220 in (5.59 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
90 Ohm/km (27 Ohm/1000ft) | 160 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 25 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|---|
1 | 2.4 dB/100m | 65.3 | 65.3 | 63.8 | 60.8 | 20.0 | 100 ± 12 | 105 ± 10 |
4 | 4.8 dB/100m | 56.3 | 56.3 | 51.7 | 48.7 | 23.0 | 100 ± 12 | 100 ± 10 |
8 | 6.8 dB/100m | 51.8 | 51.8 | 45.7 | 42.7 | 24.5 | 100 ± 12 | 100 ± 10 |
10 | 7.7 dB/100m | 50.3 | 50.3 | 43.8 | 40.8 | 25.0 | 100 ± 12 | 100 ± 10 |
16 | 9.8 dB/100m | 47.3 | 47.3 | 39.7 | 36.7 | 25.0 | 100 ± 12 | 100 ± 10 |
20 | 11.0 dB/100m | 45.8 | 45.8 | 37.7 | 34.7 | 25.0 | 100 ± 12 | 100 ± 10 |
25 | 12.4 dB/100m | 44.3 | 44.3 | 35.8 | 32.8 | 19.0 | 100 ± 15 | 100 ± 10 |
31.25 | 13.9 dB/100m | 42.9 | 42.9 | 33.9 | 30.9 | 19.0 | 100 ± 15 | 100 ± 10 |
62.5 | 20.1 dB/100m | 38.4 | 38.4 | 27.8 | 24.8 | 19.0 | 100 ± 15 | 100 ± 10 |
100 | 26.1 dB/100m | 35.3 | 35.3 | 23.8 | 20.8 | 19.0 | 100 ± 15 | 100 ± 10 |
155 | 33.3 dB/100m | 32.5 | 32.5 | 19.9 | 16.9 | 19.0 | 100 ± 18 | 100 ± 10 |
200 | 38.4 dB/100m | 30.8 | 30.8 | 17.7 | 14.7 | 19.0 | 100 ± 18 | 100 ± 10 |
250 | 43.7 dB/100m | 29.3 | 29.3 | 15.8 | 12.8 | 18.0 | 100 ± 20 | 100 ± 10 |
300 | 48.6 dB/100m | 28.2 | 28.2 | 14.2 | 11.2 | 18.0 | 100 ± 20 | 100 ± 10 |
310 | 49.5 dB/100m | 27.9 | 27.9 | 13.9 | 10.9 | 18.0 | 100 ± 20 | 100 ± 10 |
350 | 53.2 dB/100m | 27.2 | 27.2 | 12.9 | 9.9 | 17.0 | 100 ± 22 | 100 ± 10 |
Voltage
UL Voltage Rating |
---|
300 V (CM) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.0 in (25 mm) | 2.2 in (56 mm) |
Max. Pull Tension |
40 lbs (18 kg) |
---|---|
Bulk Cable Weight |
21 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Indoor |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
UL 1685 (UL 1581) Vertical Tray, FT1 |
NEC / UL Compliance |
Article 800, CM |
CEC / C(UL) Compliance |
CM |
ICEA Compliance |
S-90-661 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3 |
NEMA Compliance |
NEMA WC-63.1 |
Data Category |
Category 5e |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 5e |
Third Party Performance Verification |
Category 5e Patch |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-6 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage Markings. Conductor strands are bonded together. |
---|
History
Update and Revision |
Revision Number: 0.503 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.503 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1752A 0101000 | Black | Reel | 1,000 ft | 612825122210 | C |
1752A 010U1000 | Black | UnReel | 1,000 ft | 612825122203 | |
1752A 0061000 | Blue | Reel | 1,000 ft | 612825122173 | C |
1752A 006U1000 | Blue | UnReel | 1,000 ft | 612825122166 |