Product Number: 2138A
Category 5e Indoor/Outdoor CMR/CMX F/UTP Cable
CAT5e (100MHz), 4-Pair, F/UTP-Foil shielded, Riser-CMR-CMX Outdoor, Premise Horizontal Cable, 24 AWG solid bare copper conductors, polyolefin insulation, overall Beldfoil® shield,PVC jacket, RJ-45 compatible
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
OSP-Outdoor, Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, Noisy Environments, 100MHz Category 5e |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 4 |
Conductor Count |
8 |
---|---|
Total Number of Pairs |
4 |
Insulation
Material |
---|
PO - Polyolefin |
Bonded-Pair |
N/A |
---|
Color Chart
Number | Color |
---|---|
1 | White/Blue Stripe & Blue |
2 | White/Orange Stripe & Orange |
3 | White/Green Stripe & Green |
4 | White/Brown Stripe & Brown |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 |
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.265 in | No |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
93.8 Ohm/km | 5 % |
Capacitance
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
330 pF/100m | 15 pF/ft |
Delay
Frequency [MHz] | Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2.0 dB/100m | 65.3 dB | 62.3 dB | 63.3 dB | 60.3 dB | 63.8 dB | 60.8 dB | 20.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
4 MHz | 4.1 dB/100m | 56.3 dB | 53.3 dB | 52.2 dB | 49.2 dB | 51.8 dB | 48.8 dB | 23.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
8 MHz | 5.8 dB/100m | 51.8 dB | 48.8 dB | 46.0 dB | 43.0 dB | 45.7 dB | 42.7 dB | 24.5 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
10 MHz | 6.5 dB/100m | 50.3 dB | 47.3 dB | 43.8 dB | 40.8 dB | 43.8 dB | 40.8 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
16 MHz | 8.2 dB/100m | 47.2 dB | 44.2 dB | 39.0 dB | 36.0 dB | 39.7 dB | 36.7 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
20 MHz | 9.3 dB/100m | 45.8 dB | 42.8 dB | 36.5 dB | 33.5 dB | 37.8 dB | 34.8 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
25 MHz | 10.4 dB/100m | 44.3 dB | 41.3 dB | 33.9 dB | 30.9 dB | 35.8 dB | 32.8 dB | 24.3 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
31.25 MHz | 11.7 dB/100m | 42.9 dB | 39.9 dB | 31.2 dB | 28.2 dB | 33.9 dB | 30.9 dB | 23.6 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
62.5 MHz | 17.0 dB/100m | 38.4 dB | 35.4 dB | 21.4 dB | 18.4 dB | 27.9 dB | 24.9 dB | 21.5 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
100 MHz | 22.0 dB/100m | 35.3 dB | 32.3 dB | 13.3 dB | 10.3 dB | 23.8 dB | 20.8 dB | 20.1 dB | 100 ± 15 Ohm | 100 ± 15 Ohm |
155 MHz | 28.1 dB/100m | 32.4 dB | 29.4 dB | 4.4 dB | 1.4 dB | 20.0 dB | 17.0 dB | 18.8 dB | ||
200 MHz | 32.4 dB/100m | 30.8 dB | 27.8 dB | -1.6 dB | -4.6 dB | 17.8 dB | 14.8 dB | 18.0 dB |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Installation Temp Rating |
-20°C To +75°C |
---|---|
Installation Temperature Range |
-20°C To +75°C |
UL Temp Rating |
75°C |
Storage Temperature Range |
-40°C To +75°C |
Operating Temperature Range |
-40°C To +75°C |
Mechanical Characteristics
Cold Bend Test |
-40°C Compliance Per UL 1581 |
---|---|
Bulk Cable Weight |
31 lbs/1000ft |
Max. Pull Tension |
25 lbs |
Min. Bend Radius During Installation |
2.75 in |
Min. Bend Radius/Minor Axis |
2.25 in |
Standards
NEC/(UL) Compliance |
CMG, CMR, CMX-Outdoor |
---|---|
CEC/C(UL) Compliance |
CMR-CMX OUTDOOR OR CMG |
ISO/IEC Compliance |
11801 ed 2.2 (2011) Class D |
Data Category |
Category 5e |
ANSI Compliance |
S-90-661-2012 Category 5e, ANSI/NEMA WC-63.1 Category 5e |
TIA/EIA Compliance |
ANSI/TIA-568-C.2 Category 5e |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3 |
Third Party Performance Verification |
Category 5e |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
Yes |
EU CE Mark |
Yes |
EU REACH SVHC Compliance (yyyy-mm-dd) |
2017-07-10 |
Suitability
Suitability - Aerial |
Yes - When supported by messenger wire |
---|---|
Suitability - Burial |
No |
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
Yes |
Suitability - Non-Halogenated |
No |
Suitability - Oil Resistance |
No |
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL 1666 Riser |
---|---|
IEC Flammability |
IEC 60332-1-2 |
IEEE Flammability |
IEEE 1202 Vertical Tray Flame Test |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|---|
Plenum Number |
1533P |
Related Part Numbers
Non-Plenum Number |
1533R |
---|
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Shield is Bonded to Jacket Inner Wall for Electrical Stability. |
---|
History
Update and Revision |
Revision Number: 0.463 Revision Date: 03-11-2025 |
---|
Information
Update and Revision |
Revision Number: 0.463 Revision Date: 03-11-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
2138A 0101000 | Black | 612825377320 |