Product Number: IBDN25R
Category 5e Backbone Cable, 25 Pair, U/UTP, CMR
Category 5e Premise Backbone Cable (100MHz), 25 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Backbone Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 25 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | Western Electric (Non-Striped) |
Outer Jacket
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.510 in (13.0 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.510 in (13.0 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 68% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. PSNEXT [dB] | Min. RL (Return Loss) [dB] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|
1 | 2.0 dB/100m | 62.3 | 20.0 | 100 ± 15% |
4 | 4.1 dB/100m | 53.3 | 23.0 | 100 ± 15% |
8 | 5.8 dB/100m | 48.8 | 24.5 | 100 ± 15% |
10 | 6.5 dB/100m | 47.3 | 25.0 | 100 ± 15% |
16 | 8.2 dB/100m | 44.3 | 25.0 | 100 ± 15% |
20 | 9.3 dB/100m | 42.8 | 25.0 | 100 ± 15% |
25 | 10.4 dB/100m | 41.3 | 24.3 | 100 ± 15% |
31.25 | 11.7 dB/100m | 39.9 | 23.6 | 100 ± 15% |
62.5 | 17.0 dB/100m | 35.4 | 21.5 | 100 ± 15% |
100 | 22.0 dB/100m | 32.3 | 20.1 | 100 ± 15% |
Voltage
UL Voltage Rating |
---|
300 V (CMR) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
60°C | -30°C To +60°C | 0°C To +60°C | -30°C To +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
5.25 in (133 mm) | 10.25 in (260.4 mm) |
Max. Pull Tension |
150 lbs (68 kg) |
---|---|
Bulk Cable Weight |
146 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Riser, Indoor |
---|---|
Flammability / Reaction to Fire |
UL1666 Riser, FT4 |
CPR Compliance |
CPR Euroclass: Fca; CPR UKCA Class: Fca |
NEC / UL Compliance |
CMR |
CEC / C(UL) Compliance |
CMR |
ICEA Compliance |
S-90-661 |
NEMA Compliance |
NEMA WC-63.1 |
Data Category |
Category 5e |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 5e |
Third Party Performance Verification |
Category 5e |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
IBDN25P |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings. |
---|
History
Update and Revision |
Revision Number: 0.475 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.475 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
IBDN25R 006500 | Blue | Reel | 500 ft | 612825061922 |
IBDN25R 006500 | Blue | Reel | 500 ft | 612825061922 |
IBDN25R 008CUT | Gray | Cut to Length | 612825061908 | |
IBDN25R 008CUT | Gray | Cut to Length | 1 ft | 612825061908 |