Product Number: 7883A
CAT6 Patch, 4pr, UTP, PVC Jkt, CMR
CAT6 (250MHz), 4-Pair, U/UTP-unshielded, Riser-CMR, Premise Patch cable, 24 AWG solid bare copper conductors, polyolefin insulation, central filler, PVC jacket, RG-45 compatible
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Premise Patch Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 4 |
Conductor Count |
8 |
---|---|
Total Number of Pairs |
4 |
Insulation
Material |
---|
PO - Polyolefin |
Bonded-Pair |
N/A |
---|
Color Chart
Number | Color |
---|---|
1 | White/Blue Stripe & Blue |
2 | White/Orange Stripe & Orange |
3 | White/Green Stripe & Green |
4 | White/Brown Stripe & Brown |
Outer Jacket
Material | Nominal Diameter | Ripcord | Separator Material |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.205 in | No | Central Filler |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
93.8 Ohm/km | 5 % |
Capacitance
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
160 pF/100m | 15 pF/ft |
Delay
Frequency [MHz] | Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2.4 dB/100m | 74.3 dB | 72.3 dB | 67.8 dB | 64.8 dB | 20.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 dB | 35.0 dB |
4 MHz | 4.5 dB/100m | 65.3 dB | 63.3 dB | 55.8 dB | 52.7 dB | 23.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 dB | 23.0 dB |
8 MHz | 6.4 dB/100m | 60.8 dB | 58.8 dB | 49.7 dB | 46.7 dB | 24.5 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 dB | 16.9 dB |
10 MHz | 7.1 dB/100m | 59.3 dB | 57.3 dB | 47.8 dB | 44.8 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 dB | 15.0 dB |
16 MHz | 9.1 dB/100m | 56.2 dB | 54.3 dB | 43.7 dB | 40.7 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 38.0 dB | 10.9 dB |
20 MHz | 10.2 dB/100m | 54.8 dB | 52.8 dB | 41.8 dB | 38.8 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 37.0 dB | 9.0 dB |
25 MHz | 11.4 dB/100m | 53.3 dB | 51.3 dB | 39.8 dB | 36.8 dB | 24.3 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 36.0 dB | 7.0 dB |
31.25 MHz | 12.8 dB/100m | 51.9 dB | 49.9 dB | 37.9 dB | 34.9 dB | 23.6 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 35.1 dB | 5.1 dB |
62.5 MHz | 18.5 dB/100m | 47.4 dB | 45.4 dB | 31.9 dB | 28.9 dB | 21.5 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 32.0 dB | |
100 MHz | 23.8 dB/100m | 44.3 dB | 42.3 dB | 27.8 dB | 24.8 dB | 20.1 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 30.0 dB | |
155 MHz | 30.2 dB/100m | 41.5 dB | 39.5 dB | 23.9 dB | 20.9 dB | 18.8 dB | 100 ± 22 Ohm | 100 ± 15 Ohm | 28.1 dB | |
200 MHz | 34.8 dB/100m | 39.8 dB | 37.8 dB | 21.8 dB | 18.8 dB | 18.0 dB | 100 ± 22 Ohm | 100 ± 15 Ohm | 27.0 dB | |
250 MHz | 39.4 dB/100m | 38.3 dB | 36.3 dB | 19.8 dB | 16.8 dB | 17.3 dB | 100 ± 32 Ohm | 100 ± 15 Ohm | 26.0 dB |
Segregation class according EN50174-2 |
a |
---|
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Installation Temperature Range |
0°C To +50°C |
---|---|
UL Temp Rating |
75°C |
Storage Temperature Range |
-20°C To +75°C |
Operating Temperature Range |
-20°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
20 lbs/1000ft |
---|---|
Max. Pull Tension |
25 lbs |
Min. Bend Radius During Installation |
2.25 in |
Min. Bend Radius/Minor Axis |
1.0 in |
Standards
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMR |
ISO/IEC Compliance |
11801 ed 2.2 (2011) Class E Patch |
CPR Euroclass |
Eca |
Data Category |
Category 6 |
ANSI Compliance |
S-116-732-2013 Category 6 Patch, ANSI/NEMA WC-66 Category 6 Patch |
TIA/EIA Compliance |
ANSI/TIA-568-C.2 Category 6 Patch |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Third Party Performance Verification |
Category 6 Patch |
Applicable Environmental and Other Programs
Environmental Space |
Riser |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
Yes |
EU CE Mark |
Yes |
EU REACH SVHC Compliance (yyyy-mm-dd) |
2017-07-10 |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Aerial |
No |
---|---|
Suitability - Burial |
No |
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
Yes |
Suitability - Non-Halogenated |
No |
Suitability - Oil Resistance |
No |
Suitability - Outdoor |
No |
Suitability - Sunlight Resistance |
No |
Flammability, LS0H, Toxicity Testing
CSA/C(UL) Flammability |
FT4 |
---|---|
UL Flammability |
UL 1666 Riser |
IEC Flammability |
IEC 60332-1-2 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage Markings. |
---|
History
Update and Revision |
Revision Number: 0.515 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.515 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
7883A 0101000 | Black | Reel | 1,000 ft | 612825190660 |
7883A 0101000 | Black | Reel | 1,000 ft | 612825190660 |
7883A 0061000 | Blue | Reel | 1,000 ft | 612825190639 |
7883A 0061000 | Blue | Reel | 1,000 ft | 612825190639 |