Product Number: DOSP6U
Category 6 OSP Cable, 4 Pair, U/UTP, Gel Free
Category 6 Premise Horizontal Cable, OSP Rated, 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Gel Free
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
OSP-Outside Plant, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 | Solid | BC - Bare Copper | 4 |
Insulation
Material | Color Code |
---|---|
PO - Polyolefin | White & Blue, White & Orange, White & Green, White & Brown |
Outer Jacket
Separator | Material | Nom. Diameter | Ripcord |
---|---|---|---|
Center Member (Patented T-Spline®), EquiBlock™ Barrier Technology | PO - Polyolefin | 0.29 in (7.4 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.29 in (7.4 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
82 Ohm/km (25 Ohm/1000ft) | 45 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 68% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] |
---|---|---|---|---|---|---|---|
1 | 2.0 | 74.3 | 72.3 | 67.8 | 64.8 | 20 | 100 ± 15 |
4 | 3.8 | 65.3 | 63.3 | 55.8 | 52.7 | 23 | 100 ± 15 |
8 | 5.3 | 60.8 | 58.8 | 49.7 | 46.7 | 24.5 | 100 ± 15 |
10 | 6 | 59.3 | 57.3 | 47.8 | 44.8 | 25 | 100 ± 15 |
16 | 7.6 | 56.2 | 54.3 | 43.7 | 40.7 | 25 | 100 ± 15 |
20 | 8.5 | 54.8 | 52.8 | 41.8 | 38.8 | 25 | 100 ± 15 |
25 | 9.5 | 53.3 | 51.3 | 39.8 | 36.8 | 24.3 | 100 ± 15 |
31.25 | 10.7 | 51.9 | 49.9 | 37.9 | 34.9 | 23.6 | 100 ± 15 |
62.5 | 15.4 | 47.4 | 45.4 | 31.9 | 28.9 | 21.5 | 100 ± 15 |
100 | 19.8 | 44.3 | 42.3 | 27.8 | 24.8 | 20.1 | 100 ± 20 |
155 | 25.2 | 41.5 | 39.5 | 23.9 | 20.9 | 18.8 | 100 ± 20 |
200 | 29.0 | 39.8 | 37.8 | 21.8 | 18.8 | 18 | 100 ± 20 |
250 | 32.8 | 38.3 | 36.3 | 19.8 | 16.8 | 17.3 | 100 ± 20 |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-20°C To +70°C | 0°C To +60°C | -40°C To +75°C |
Bend Radius
Installation Min. |
---|
2.9 in (74 mm) |
Max. Pull Tension |
25 lbs (11 kg) |
---|---|
Bulk Cable Weight |
33 lbs/1000ft (49 kg/km) |
Standards and Compliance
Environmental Suitability |
Outdoor - Water Exposure, Outdoor, Burial - Engineered burial only |
---|---|
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category |
Category 6 |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6 |
ISO/IEC Compliance |
11801 ed 2.2 (2011) Class EA |
CENELEC Compliance |
Segregation class according EN50174-2 = a |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Not Suitable for Direct Burial. Cable jacket system is specially designed to protect cable core. Cable contains no water-blocking tapes, gels, or powders. Install in accordance with all applicable electrical codes. Maintain jacket integrity throughout installation process. Do not allow water or fluids to penetrate jacket sheath or to enter ends of cable. Ensure ends of cable will be protected from water/fluids after installation. Belden recommends using an entrance demarcation point when transitioning inside buildings with OSP cables. The suggested transition point is the REVConnect core coupler, part number RVACPKUBK-S1. |
---|
History
Update and Revision |
Revision Number: 0.152 Revision Date: 01-21-2025 |
---|
Information
Update and Revision |
Revision Number: 0.152 Revision Date: 01-21-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length |
---|---|---|---|
DOSP6U 0101000 | Black | Reel | 1,000 ft |