Product Number: 10GXS13

10GXS Category 6A Enhanced Cable, 4 Pair, U/UTP, CMP

10GXS Category 6A Enhanced Premise Horizontal Cable (625MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, PoE++, PoE+, PoE, Noisy Environments, Data Center EoR and MoR, Network Backbone, HDBaseT, HDBaseT 4K UHD

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
FEP - Fluorinated Ethylene Propylene White & Blue, White & Orange, White & Green, White & Brown

Outer Jacket

Separator Material Material Trade Name Nom. Diameter Ripcord
Center Member (Patented EquiSpline®), EquiBlock™ Barrier Technology PVC - Polyvinyl Chloride Flamarrest® 0.265 in (6.73 mm) Yes

Overall Cable Diameter (Nominal)

0.265 in (6.73 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft) 45 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop. Typical Delay Skew
100 MHz 537.6 ns/100m 45 ns/100m 69% 30 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. PSNEXT [dB] Min. PSACR [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm] Min. PSANEXT [dB] Min. PSAACRF [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 73.2 74.8 20.0 100 ± 15 105 ± 10 75.0 77.0 40.0 35.0
4 3.8 dB/100m 66.3 62.5 62.8 23.0 100 ± 15 100 ± 15 75.0 76.2 40.0 23.0
8 5.3 dB/100m 61.8 56.5 56.7 24.5 100 ± 15 100 ± 15 75.0 70.1 40.0 16.9
10 5.9 dB/100m 60.3 54.4 54.8 25.0 100 ± 15 100 ± 15 75.0 68.2 40.0 15.0
16 7.4 dB/100m 57.2 49.8 50.7 25.0 100 ± 15 100 ± 15 75.0 64.1 38.0 10.9
20 8.3 dB/100m 55.8 47.5 48.8 25.0 100 ± 15 100 ± 15 75.0 62.2 37.0 9.0
25 9.3 dB/100m 54.3 45.0 46.8 24.3 100 ± 15 100 ± 15 75.0 60.2 36.0 7.0
31.25 10.4 dB/100m 52.9 42.5 44.9 23.6 100 ± 15 100 ± 10 75.0 58.3 35.1 5.1
62.5 14.8 dB/100m 48.4 33.6 38.9 21.5 100 ± 15 100 ± 10 73.6 52.3 32.0
100 18.9 dB/100m 45.3 26.4 34.8 20.1 100 ± 15 100 ± 10 70.5 48.2 30.0
200 27.0 dB/100m 40.8 13.8 28.8 18.0 100 ± 22 100 ± 10 66.0 42.2 27.0
250 30.4 dB/100m 39.3 9.0 26.8 17.3 100 ± 32 100 ± 10 64.5 40.2 26.0
300 33.5 dB/100m 38.1 4.6 25.3 16.8 100 ± 32 100 ± 10 63.3 38.7 25.2
350 36.3 dB/100m 37.1 0.8 23.9 16.3 100 ± 32 100 ± 10 62.3 37.3 24.6
400 39.0 dB/100m 36.3 22.8 15.9 100 ± 32 100 ± 10 61.5 36.2 24.0
450 41.5 dB/100m 35.5 21.7 15.5 100 ± 32 100 ± 10 60.7 35.1 23.5
500 43.9 dB/100m 34.8 20.8 15.2 100 ± 32 100 ± 10 60.0 34.2 23.0
550 46.2 dB/100m 33.2 20.0 14.9 100 ± 32 100 ± 10 59.4 33.4
600 48.4 dB/100m 32.6 19.2 14.7 100 ± 32 100 ± 10 58.8 32.6
625 49.5 dB/100m 32.4 18.9 14.5 100 ± 32 100 ± 10 58.6 32.3
750 54.7 dB/100m 32.2 17.3 14.0 57.4 30.7
860 58.9 dB/100m 31.3 16.1 13.6 56.5 29.5

Voltage

UL Voltage Rating
300 V (CMP), 300 V (CL3P)

Temperature

UL Temperature Operating Installation Storage
105°C -20°C To +75°C 0°C To +50°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.25 in (31.8 mm) 2.75 in (69.9 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

37 lbs/1000ft

Environmental Suitability

Plenum, Indoor

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMP, CMP-LP (0.7A), CL3P-LP (0.7A)

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

CENELEC Compliance

Segregation class according EN50174-2 = a

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

10GXS12

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.302 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.302 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
10GXS13 0101000 Black Reel 1,000 ft 612825004035
10GXS13010A1000 Black Reel-in-Box 1,000 ft 612825004134
10GXS13010U1000 Black Unreel 1,000 ft
10GXS13010Z1000 Black ReelTuff Box 1,000 ft
10GXS13 D151000 Blue Reel 1,000 ft 612825004042
10GXS13D15A1000 Blue Reel-in-Box 1,000 ft 612825004059
10GXS13D15U1000 Blue Unreel 1,000 ft
10GXS13D15Z1000 Blue ReelTuff Box 1,000 ft
10GXS13 0081000 Gray Reel 1,000 ft 612825004011
10GXS13008A1000 Gray Reel-in-Box 1,000 ft 612825004110
10GXS13008U1000 Gray Unreel 1,000 ft
10GXS13 0051000 Green Reel 1,000 ft 612825003991
10GXS13005A1000 Green Reel-in-Box 1,000 ft 612825004097
10GXS13005U1000 Green Unreel 1,000 ft
10GXS13 0031000 Orange Reel 1,000 ft 612825003977
10GXS13003A1000 Orange Reel-in-Box 1,000 ft 612825004073
10GXS13003U1000 Orange Unreel 1,000 ft
10GXS13 0071000 Purple Reel 1,000 ft 612825004004
10GXS13007A1000 Purple Reel-in-Box 1,000 ft 612825004103
10GXS13007U1000 Purple Unreel 1,000 ft
10GXS13 0021000 Red Reel 1,000 ft 612825003960
10GXS13002A1000 Red Reel-in-Box 1,000 ft 612825004066
10GXS13002U1000 Red Unreel 1,000 ft
10GXS13 0091000 White Reel 1,000 ft 612825004028
10GXS13009A1000 White Reel-in-Box 1,000 ft 612825004127
10GXS13009U1000 White Unreel 1,000 ft
10GXS13 0041000 Yellow Reel 1,000 ft 612825003984
10GXS13004A1000 Yellow Reel-in-Box 1,000 ft 612825004080
10GXS13004U1000 Yellow Unreel 1,000 ft