Product Number: DAUP

Category 6A Cable, 4 Pair, U/UTP, CMP

Category 6A Premise Horizontal Cable, 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

  • Availability:
    Americas
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Premise Horizontal Cable, Ethernet 10GBASE-T

Conductor

Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
FEP - Fluorinated Ethylene Propylene White & Blue, White & Orange, White & Green, White & Brown

Outer Jacket

Separator Material Material Trade Name Nom. Diameter Ripcord
Center Member (Patented X-Spline®), EquiBlock™ Barrier Technology PVC - Polyvinyl Chloride Flamarrest® 0.250 in (6.35 mm) Yes

Overall Cable Diameter (Nominal)

0.250 in (6.35 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft) 45 pF/100m

Delay

Frequency Max. Delay Max. Delay Skew Nom. Velocity of Prop.
100 MHz 537.6 ns/100m 45 ns/100m 69%

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating Storage
75°C -20°C To +75°C -20°C To +75°C

Bend Radius

Stationary Min.
1 in (25 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

34 lbs/1000ft (51 kg/km)

Environmental Suitability

Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

NEC / UL Compliance

Article 800

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

Third Party Performance Verification

Channel/Category 6A

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

DAUR

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

Update and Revision

Revision Number: 0.88 Revision Date: 09-24-2024

Update and Revision

Revision Number: 0.88 Revision Date: 09-24-2024

Part Numbers

Item # Color Putup Type Length
DAUP 0101000 Black Reel 1,000 ft
DAUP D151000 Blue Reel 1,000 ft
DAUP 0081000 Gray Reel 1,000 ft
DAUP 0051000 Green, Dark Reel 1,000 ft
DAUP 0031000 Orange Reel 1,000 ft
DAUP 0021000 Red Reel 1,000 ft
DAUP 0091000 White Reel 1,000 ft
DAUP 0041000 Yellow Reel 1,000 ft