Product Number: 74040NH
DataTuff Ind SPE 1km10Mb 18AWG SO SF/UTP LSZH
DataTuff Ind SPE 1km10Mb 18AWG SO SF/UTP LSZH
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Long distance sensors in harsh environment at Industrial edge, 1 single pair Ethernet up to 20 MHz |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
18 AWG | Solid | BC - Bare Copper | 1 |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 2.45 mm (0.0965 in) | White & Blue |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Polyester | 100% |
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 80% |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.60 mm (0.260 in) |
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|
21.4 Ohm/km at 20°C | 160 pF/100m | 100 Ohm |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] | Max. Surface Transfer Impedance | Nom. Characteristic Impedance [Ohm] |
---|---|---|---|---|---|---|
0.1 | 1 | 15 | 50 | 55 | ||
1 | 1.4 | 20 | 40 | 35 | 50 | |
4 | 2.6 | 23 | 31 | 23 | 75.9 | |
10 | 4.1 | 25 | 25 | 15 | 100 | |
20 | 5.7 | 25 | 20.5 | 9 | 154.9 | |
100 |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating |
---|
-30°C To +80°C |
Standards and Compliance
Flammability / Reaction to Fire |
FT2 |
---|---|
AWM Compliance |
AWM 21307 |
Data Category |
SPE 10 Mbps |
ISO/IEC Compliance |
IEC 61156-13, UL 758 |
European Halogen Free Standards |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
History
Update and Revision |
Revision Number: 0.83 Revision Date: 07-05-2024 |
---|
Information
Update and Revision |
Revision Number: 0.83 Revision Date: 07-05-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length |
---|---|---|---|
74040NH-A500 | Black | Reel | 500 m |
74040NH-A1500 | Black | Reel | 1,500 m |