Product Number: AUSPPD3899
AUTOMOTIVE ETHERNET SPE 25GBPS 1P 26AWG SPP PVC
AUTOMOTIVE ETHERNET SPE 25GBPS 1P 26AWG SPP PVC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Automotive Ethernet |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
26 | 7x34 | TC - Tinned Copper | 1 |
Insulation
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PP - Polypropylene | 1.25 mm (0.0492 in) | White & Green | Foamed PP |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 4 mm (0.16 in) |
Electrical Characteristics
Electricals
Max. Conductor DCR | Nom. Characteristic Impedance |
---|---|
150 Ohm/km (46 Ohm/1000ft) | 100 Ohm |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. RL (Return Loss) [dB] |
---|---|---|
100 | 0.32 dB | 20 |
500 | 0.72 dB | 20 |
900 | 0.99 dB | 17 |
1100 | 1.09 dB | 16.4 |
1500 | 1.31 dB | 15.05 |
1700 | 1.40 dB | 14.5 |
2100 | 1.59 dB | 13.5 |
2500 | 1.75 dB | 12.8 |
2900 | 1.92 dB | 11.8 |
3100 | 2.01 dB | 11.3 |
3500 | 2.15 dB | 10.9 |
3900 | 2.31 dB | 10.5 |
4300 | 2.46 dB | 10.1 |
4700 | 2.64 dB | 9.7 |
5100 | 2.77 dB | 9.4 |
5500 | 2.91 dB | 9.1 |
5900 | 3.06 dB | 8.8 |
6300 | 3.22 dB | 8.5 |
6700 | 3.43 dB | 8.2 |
7100 | 3.63 dB | 8.0 |
7500 | 3.84 dB | 8 |
7900 | 4.16 dB | 8 |
8300 | 4.46 dB | 8 |
8700 | 4.75 dB | 8 |
9000 | 4.90 dB | 8 |
Screening
Frequency | Min. Screening Attenuation |
---|---|
30 MHz | 45 dB |
4000 MHz | 45 dB |
Voltage
Voltage Rating |
---|
60 V |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C To +105°C |
Bulk Cable Weight |
44.9 kg/km (30.2 lbs/1000ft) |
---|
Standards and Compliance
Flammability / Reaction to Fire |
FT2 |
---|---|
IEEE Compliance |
IEEE 802.3cy |
Data Category |
SPE 25 Gbps |
History
Update and Revision |
Revision Number: 0.23 Revision Date: 08-22-2024 |
---|
Information
Update and Revision |
Revision Number: 0.23 Revision Date: 08-22-2024 |
---|