Product Number: BE43802
Railtuff ® 7, 4PR #24 Str TC, XLPE ins, S/FTP, LSNH Jkt, EN 45545 HL 1-3, ECE R118.03
Railtuff ® 7, 4 Pair AWG 24 Tinned Copper - Stranded, XLP/XLPO, XLPE insulation, S/FTP - Overall Braid + Foil shielding,Crosslinked e-beam LSZH / FRNC jacket , EN 45545-2 HL 1-3, ECE R118.03
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
For use in railway applications such as rolling stock, buses or other vehicles, cable meets the requirements of the relevant parts of international railway standards like DIN 5510-2, EN 50153, EN 50155, EN 50305 and EN 45545-2, ECE R118.03 |
---|
Construction Details
Conductor
Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|
24 AWG | 19x36 | TC - Tinned Copper | 4 | 8 |
Insulation
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PO - Polyolefin (Foam) | 1.45 mm (0.0571 in) | White & Blue, White & Orange, White & Green, White & Brown | eBeam Cross-Linked |
Table Notes |
Insulation OD tolerance +/- 0.05mm |
---|
Cable Core
Description |
---|
4 pairs twisted together |
Inner Shield
Element | Shield Type | Material | Coverage |
---|---|---|---|
Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
Table Notes |
Aluminium facing outside |
---|
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 80% |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 8.1 mm (0.32 in) |
Table Notes |
e-Beamed to Cross-link, cable meets smoke test of LU 1-085. Jacket OD +/- 0.3mm |
---|---|
Overall Cable Diameter (Nominal) |
8.1 mm (0.32 in) |
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
95 Ohm/km | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Delay
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
25 ns/100m | 78% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
1 | 2.9 dB/100m |
4 | 5.6 dB/100m |
10 | 8.8 dB/100m |
16 | 11.1 dB/100m |
31.2 | 15.6 dB/100m |
62.5 | 22.3 dB/100m |
100 | 28.5 dB/100m |
300 | 51.3 dB/100m |
500 | 67.9 dB/100m |
600 | 75.1 dB/100m |
1000 | 100.4 dB/100m |
Table Notes |
Limits below 4MHz are for information only. Values at 1000 MHz are for information only |
---|
Transfer Impedance
Frequency | Max. Transfer Impedance |
---|---|
1 MHz | Max. 5 mOhm/m |
10 MHz | Max. 5 mOhm/m |
30 MHz | Max. 30 mOhm/m |
100 MHz | 100 mOhm/m |
Transfer Impedance Class |
Grade 1 |
---|---|
Table Notes |
IEC 61156-6 |
Screening Class |
Type I |
---|---|
Table Notes |
Coupling attenuation |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C to +90°C | -25°C To +50°C | -40°C to +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
32 mm (1.3 in) | 64 mm |
Standards and Compliance
Environmental Suitability |
Indoor, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-2-25, UN ECE R118.03 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category |
Category 7 |
ISO/IEC Compliance |
ISO/IEC 11801-1 |
CENELEC Compliance |
EN 45545-2, Segregation class according EN50174-2 = d |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
History
Update and Revision |
Revision Number: 0.246 Revision Date: 05-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.246 Revision Date: 05-15-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
BE43802 010500M | Black | Reel | 500 m | 6938935091807 |
BE43802.00500 | Blue | Reel | 500 m | 8719605026576 |
BE43802 006500M | Blue | Reel | 500 m | 6938935091791 |