Product Number: IEA002
DataTuff® 6A, 4 Bonded-Pr #23 Sol BC, PO Ins, OS, PVC Jkt, CMR/CMX Outdoor
Industrial Ethernet, Cat 6A, 4 Bonded-Pair, 23 AWG Solid Bare Copper, PO Insulation, Patented X-Spline™ Technology, Overall Beldfoil® Shield (F/UTP), PVC Jacket, CMR/CMX Outdoor
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment, exposure to oil, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Element | Size | Stranding | Material | No. of Pairs |
---|---|---|---|---|
Pair(s) | 23 AWG | Solid | BC - Bare Copper | 4 |
Insulation
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Pair(s) | PO - Polyolefin | 0.046 in (1.2 mm) | White & Blue, White & Orange, White & Green, White & Brown |
Bonded-Pair |
Yes |
---|
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Polyester + Bi-Laminate (Alum+Poly) | 100% | 26 AWG (7x34) TC |
Outer Jacket
Separator | Material | Nom. Diameter | Ripcord |
---|---|---|---|
Center Member (Patented X-Spline®) | PVC - Polyvinyl Chloride | 0.311 in (7.90 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.311 in (7.90 mm) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
23.2 Ohm/1000ft | 45 pF/100m |
Delay
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 65% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.1 dB/100m | 74.3 | 72.3 | 72.2 | 70.2 | 67.8 | 64.8 | 20.0 | 105 ± 10 Ohm | 115 +/- 15 | 67.0 | 67.0 | 40.0 | 35.0 |
4 | 3.8 dB/100m | 65.3 | 63.3 | 61.5 | 59.5 | 55.8 | 52.8 | 23.0 | 100 ± 10 Ohm | 100 +/- 7 | 67.0 | 66.2 | 40.0 | 23.0 |
8 | 5.3 dB/100m | 60.8 | 58.8 | 55.4 | 53.4 | 49.7 | 46.7 | 24.5 | 100 ± 22 Ohm | 100 ± 7 Ohm | 67.0 | 60.1 | 40.0 | 16.9 |
10 | 5.9 dB/100m | 59.3 | 57.3 | 53.4 | 51.4 | 47.8 | 44.8 | 25.0 | 100 ± 22 Ohm | 100 ± 7 Ohm | 67.0 | 58.2 | 40.0 | 15.0 |
16 | 7.5 dB/100m | 56.2 | 54.2 | 48.8 | 46.8 | 43.7 | 40.7 | 25.0 | 100 ± 22 Ohm | 100 ± 7 Ohm | 67.0 | 54.1 | 38.0 | 10.9 |
20 | 8.4 dB/100m | 54.8 | 52.8 | 46.4 | 44.4 | 41.8 | 38.8 | 25.0 | 100 ± 22 Ohm | 100 ± 7 Ohm | 67.0 | 52.2 | 37.0 | 9.0 |
25 | 9.4 dB/100m | 53.3 | 51.3 | 44.0 | 42.0 | 39.8 | 36.8 | 24.3 | 100 ± 22 Ohm | 100 ± 7 Ohm | 67.0 | 50.2 | 36.0 | 7.0 |
31.25 | 10.5 dB/100m | 51.9 | 49.9 | 41.4 | 39.4 | 37.9 | 34.9 | 23.6 | 100 ± 22 Ohm | 100 ± 7 Ohm | 67.0 | 48.3 | 35.1 | 5.1 |
62.5 | 15.0 dB/100m | 47.4 | 45.4 | 32.4 | 30.4 | 31.9 | 28.9 | 21.5 | 100 ± 22 Ohm | 100 ± 7 Ohm | 65.6 | 42.3 | 32.0 | |
100 | 19.1 dB/100m | 44.3 | 42.3 | 25.2 | 23.2 | 27.8 | 24.8 | 20.1 | 100 ± 22 Ohm | 100 ± 7 Ohm | 62.5 | 38.2 | 30.0 | |
200 | 27.6 dB/100m | 39.8 | 37.8 | 12.2 | 10.2 | 21.8 | 18.8 | 18.0 | 100 ± 22 Ohm | 100 ± 7 Ohm | 58.0 | 32.2 | 27.0 | |
250 | 31.1 dB/100m | 38.3 | 36.3 | 7.3 | 5.3 | 19.8 | 16.8 | 17.3 | 100 ± 32 Ohm | 100 ± 7 Ohm | 56.5 | 30.2 | 26.0 | |
300 | 34.3 dB/100m | 37.1 | 35.1 | 2.9 | 0.9 | 18.3 | 15.3 | 16.8 | 100 ± 32 Ohm | 100 ± 7 Ohm | 55.3 | 28.7 | 25.2 | |
350 | 37.2 dB/100m | 36.1 | 34.1 | 16.9 | 13.9 | 16.3 | 100 ± 32 Ohm | 100 ± 7 Ohm | 54.3 | 27.3 | 24.6 | |||
400 | 40.1 dB/100m | 35.3 | 33.3 | 15.8 | 12.8 | 15.9 | 100 ± 32 Ohm | 100 ± 7 Ohm | 53.5 | 26.2 | 24.0 | |||
450 | 42.7 dB/100m | 34.5 | 32.5 | 14.7 | 11.7 | 15.5 | 100 +/- 32 | 100 +/- 7 | 52.7 | 25.1 | 23.5 | |||
500 | 45.3 dB/100m | 33.8 | 31.8 | 13.8 | 10.8 | 15.2 | 100 +/- 32 | 100 +/- 7 | 52.0 | 24.2 | 23.0 |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
300 V RMS (CMR/CMX Outdoor), 600V RMS (AWM 21137) | 300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
75°C | -40°C To +75°C | -40°C To +60°C | -40°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.86 in (47.2 mm) | 1.86 in (47.2 mm) |
Max. Pull Tension |
53 lbs (24 kg) |
---|---|
Bulk Cable Weight |
42 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL1666 Riser |
CPR Compliance |
CPR Euroclass: Fca |
NEC / UL Compliance |
Article 800, CMR-CMX |
AWM Compliance |
AWM 21137 (600V) |
CEC / C(UL) Compliance |
CMR-CMX OUTDOOR |
ICEA Compliance |
S-116-732, S-56-434, S-99-689, S-100-685 |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
NEMA Compliance |
ANSI/NEMA WC-66 |
Data Category |
Category 6A |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 6A |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
CENELEC Compliance |
Segregation class according EN50174-2 = a |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Not Suitable for Direct Burial. Belden recommends using an entrance demarcation point when transitioning inside buildings with gel-filled OSP cables due to the cable design containing gel specific for wet outdoor environments. The suggested transition point is the REVConnect core coupler, part number RVACPKUBK-S1. |
---|
History
Update and Revision |
Revision Number: 0.336 Revision Date: 11-05-2024 |
---|
Information
Update and Revision |
Revision Number: 0.336 Revision Date: 11-05-2024 |
---|
Part Numbers
Item # |
---|
IEA002 0101000 |