Product Number: TM-3BB-012-LBA

Marine, In+Outdoor, BO, OM3, 12f, Subunit 2.0mm, BBA, Dbl Jkt - LSZH, OFCR-ST1, ABS

Marine Grade, Indoor/Outdoor, Breakout, OM3, 12 Fibers, Subunits 2.0mm 900um, Bronze Braid Armor, Double Jacket - LSZH, OFCR-ST1, ABS Approved

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Product Category

Fiber Breakout Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof

Fiber Type

OM3

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Buffer Material

LSZH - Low Smoke Zero Halogen

Buffer Diameter

900 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Number of Active Subunits

12

Number of Fillers

0

Fibers Per Subunit

1

Subunit Waterblocking

Waterblocking Aramid

Subunit Diameter

0.078 in (2.0 mm)

Subunit Color

Aqua

Subunit Strength Members

Waterblocking aramid yarns

Central Strength Member

Upjacketed GRP

Core Wrap

Waterblocking tape

Strength Member

Waterblocking Aramid Yarns

Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.550 in (14.0 mm)

Color

Black

Number of Ripcords

1

Armor Type and Material

BBA - Bronze Braid Armor

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.735 in (18.7 mm)

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1000 m 550 m
10 Gigabit Ethernet Performance 300 m -
Min. Effective Modal Bandwidth (EMB) 2000 MHz.km -
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz.km 500 MHz.km

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

307 lbf/kft (457 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

OFCR-ST1, FT4

ICEA Compliance

S-104-696

IEEE Compliance

IEEE 45, IEEE 1580 (braid only)

Marine Compliance

ABS

Update and Revision

Revision Number: 0.21 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.21 Revision Date: 11-14-2022

Part Numbers

Item # Color Putup Type
TM-3BB-012-LBAN Black Reel