Product Number: GQCND16
Universal OFC CLT (jelly filled): GLASS YARNS + CST + LSZH (HIGH TEMP) with 1 Tube of Ø3.3mm 16f MM OM3.
Universal (Indoor/Outdoor) high installation temperature optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns as strength member, Corrugated Steel Tape (Full Rodent Protected) armor and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by Corrugated Steel Tape (Full Rodent Protected). Existing out of 1 Tube with a diameter of 3.3mm with 16 fibers MM OM3.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor/Outdoor |
---|---|
Suitable Applications |
For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial. |
Construction
Fiber Cable Construction
Fiber Type | Fiber Count | Subunit Color |
---|---|---|
OM3 | 16 | TIA coding (Gxxxxxx.T): Natural |
Fiber Color Coding |
TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua. With Ringmark: BL, OR, GR, BR |
---|
Cable Core Water Tight |
Yes |
---|---|
Cable Core Waterblocking |
Waterblocking Glass Yarns + Tape |
Bulk Cable Weight |
104 kg/km |
Physical Specifications
Type of Armor |
Corrugated Steel Tape |
---|
Jacket Specifications
Number of Jackets |
Single Jacket |
---|
Outer Jacket Specifications
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 9.0 mm | Yes |
Table Notes |
Standard color: Black. Available colors: Black, Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Lime Green |
---|
Optical Characteristics
Max. Attenuation at 1300 nm |
0.9 dB/km |
---|---|
Max. Attenuation at 850 nm |
2.9 dB/km |
Mechanical Characteristics
Mechanical Tests
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 180 mm | IEC 60794-3-10 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 180 mm | IEC 60794-3-10 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 2400 N (540 lbf) | IEC 60794-3-10 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 800 N (180 lbf) | IEC 60794-3-10 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 22 kN/m | IEC 60794-3-10 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 11 kN/m | IEC 60794-3-10 |
Temperature Range
Operating Temperature Range |
-30 °C to +70 °C |
---|---|
Installation Temperature Range |
-5 °C to +50 °C |
Storage Temperature Range |
-30 °C to +70 °C |
Product Material
UL Rating/Flame Test |
Non-UL Rated |
---|
Standards
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
10 µS/mm |
---|---|
IEC Flammability |
IEC 60332-1-2 |
Reaction to Fire - Bundle Flame Test |
IEC 60332-3-22 |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
Resistance to Fire - Circuit Integrity |
IEC 60331-25-E120 / EN 50200-PH120 |
IEC 60754-1 - Halogen Amount |
Zero |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
REACH |
Compliant |
ISO/IEC Compliance |
IEC 60794, ISO/IEC 11801-1 |
UV/ Sunlight Protection |
Yes |
History
Update and Revision |
Revision Number: 0.44 Revision Date: 11-20-2024 |
---|
Information
Update and Revision |
Revision Number: 0.44 Revision Date: 11-20-2024 |
---|