Product Number: TR-SCN-012-NSU
OSP, Outdoor, CLT, OS2, 12f, Dry Tube 2.8mm, CST, Sgl Jkt, Blk, UV
OSP Grade, Outdoor, Central Loose-Tube, OS2, 12 Fibers, Dry Tube 2.8mm, Corrugated Steel Tape, Single Jacket, Black, UV Resistant
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Central Loose Tube Cable |
---|---|
Suitable Applications |
Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, OSP, Outdoor & Wet Locations, Rodent Proof, UV Resistant |
Fiber Specifications
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2/125 µm |
Fiber Diameter |
250 µm |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
1 |
---|---|
Number of Fillers |
0 |
Fibers Per Subunit |
12 |
Subunit Waterblocking |
Gel Free |
Subunit Diameter |
0.110 in (2.8 mm) |
Subunit Color |
Blue |
Armor Specifications
Armor Type and Material |
CST - Corrugated Steel Tape |
---|
Outer Jacket Specifications
Strength Member |
Fiberglass Yarns |
---|---|
Jacket Material |
PE - Polyethylene |
Nom. Diameter |
0.410 in (10.4 mm ) |
Number of Ripcords |
2 |
Optical Characteristics
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.35 | 0.25 |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5000 m | |
10 Gigabit Ethernet Performance | 10000 m | 40000 m |
Mechanical Characteristics
Min. Bend Radius During Installation |
20x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
2670 N (600 lbf) |
Max. Tensile Strength During Operation |
800 N (180 lbf) |
Crush Resistance |
220 N/cm |
Bulk Cable Weight |
38 lbs/kft (57 kg/km) |
---|
Temperature Range
Installation Temperature Range |
-30°C to +60°C |
---|---|
Operating Temperature Range |
-40°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Outdoor, Sunlight Resistance, Burial |
---|
Product Notes
Notes |
GR - 20 |
---|
History
Update and Revision |
Revision Number: 0.9 Revision Date: 11-14-2022 |
---|
Information
Update and Revision |
Revision Number: 0.9 Revision Date: 11-14-2022 |
---|
Part Numbers
Item # |
---|
TR-SCN-012-NSUN |