Product Number: FD3D144PK

Indoor/Outdoor Plenum OM3 Distribution 144Fibers

FX Indoor/Outdoor OM3 Distribution Tight Buffer 144 Fibers OFNP Sub-Units (12F) Black Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Product Category

Fiber Distribution Cable

Suitable Applications

Premise Backbone

Fiber Type

OM3

Fiber Core Diameter

50/125 µm

Buffer Material

PVC - Polyvinyl Chloride

Buffer Diameter

900 µm

Fiber Count

144

Fiber Color Coding

TIA-598-D

Number of Active Subunits

12

Fibers Per Subunit

12

Subunit Diameter

0.220 in (5.6 mm)

Subunit Color

Aqua

Subunit Strength Members

Waterblocking aramid yarns

Central Strength Member

GRP

Core Wrap

Waterblocking and nomex tape

Cable Core Waterblocking

Waterblock Tape

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

1.065 in (27.1 mm)

Color

Black

Number of Ripcords

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 1000 m 550 m
10 Gigabit Ethernet Performance 300 m --
Min. Effective Modal Bandwidth (EMB) 2000 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

366 lbs/kft (545 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

OFNP, FT6

ICEA Compliance

S-104-696

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

Update and Revision

Revision Number: 0.81 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.81 Revision Date: 11-09-2022

Part Numbers

Item # Color Putup Type UPC
FD3D144PK Black Reel 612825367628