Product Number: GIMTB204
Indoor tight buffered distribution cable LSZH jacket 4f MM OM2. CPR B2ca.
Indoor tight buffered optical fiber distribution cable with Low Smoke Zero Halogen outer jacket. 4 fibers MM OM2. CPR Euroclass B2ca.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor - Euroclass B2ca |
---|---|
Suitable Applications |
For indoor use in structured (premises) wiring systems: building backbone (riser) and/or horizontal cabling (Fibre To The Desk). Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Easy to install in ducts and tunnels. Not suitable for blown installation. |
Construction
Fiber Cable Construction
Fiber Type | Fiber Count |
---|---|
OM2 | 4 |
Fiber Color Coding |
TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown |
---|
Buffer Specification
Fiber Type | Buffer Construction | Buffer Material | Buffer Diameter |
---|---|---|---|
OM2 | Tight | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm |
Cable Core Water Tight |
No |
---|---|
Bulk Cable Weight |
24 kg/km |
Physical Specifications
Type of Armor |
Non-Armored |
---|
Jacket Specifications
Number of Jackets |
Single Jacket |
---|
Outer Jacket Specifications
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.1 mm | No |
Table Notes |
Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
---|
Optical Characteristics
Max. Attenuation at 1300 nm |
0.9 dB/km |
---|---|
Max. Attenuation at 850 nm |
2.9 dB/km |
Mechanical Characteristics
Mechanical Tests
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 102 mm | IEC 60794-2-20 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 51 mm | IEC 60794-2-20 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 400 N (90 lbf) | IEC 60794-2-20 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 5 kN/m | IEC 60794-2-20 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 3 kN/m | IEC 60794-2-20 |
Temperature Range
Operating Temperature Range |
-5 °C to +55 °C |
---|---|
Installation Temperature Range |
-5 °C to +50 °C |
Storage Temperature Range |
-5 °C to +55 °C |
Product Material
UL Rating/Flame Test |
Non-UL Rated |
---|
Standards
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
10 µS/mm |
---|---|
IEC Flammability |
IEC 60332-1-2 |
Reaction to Fire - Bundle Flame Test |
IEC 60332-3-24 |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 60754-1 - Halogen Amount |
Zero |
IEC 61034-2 - Smoke Density Min. Transmittance |
80% |
CPR Euroclass |
B2ca-s1a,d1,a1 |
REACH |
Compliant |
ISO/IEC Compliance |
IEC 60794, ISO/IEC 11801-1 |
UV/ Sunlight Protection |
Yes |
History
Update and Revision |
Revision Number: 0.52 Revision Date: 09-17-2024 |
---|
Information
Update and Revision |
Revision Number: 0.52 Revision Date: 09-17-2024 |
---|
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables
Resources
- 4 Reasons ICT Integrators Should Be Excited About Class 4 Systems
- Here Comes Class 4 Power: Differences Between Circuit Classes
- The Latest Updates to IEEE Standards and TIA Standards
- What You Need to Know About New Fault-Managed Power Systems
- The Industry’s First UL-Certified Class 4 Cabling System: Belden Digital Electricity Cables