Product Number: AX110185-xxxM
FMT I/O OM4 MPO12(M-O) 48F xxxM OFCP MD_3.0 1.0xIL BK_JKT AQ_SUB
FX MPO TRUNK, INDOOR/OUTDOOR, OM4, MPO-12 (MALE TO OPEN), 4 MPO (48 FIBERS), xxx M (LENGTH IN METERS), OFCP (PLENUM ARMORED), MINI-DISTRIBUTION (3.0MM SUB-UNITS), FAN-OUT: 1.0M x IN-LINE, BLACK JACKET, AQUA SUB-UNITS
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Data Center, LAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
---|
Fiber Specifications
Fiber Type |
OM4 |
---|---|
Fiber Core Diameter |
50/125 µm |
Fiber Count |
48 |
Fiber Color Coding |
TIA-598-D |
Physical Specifications
Connectors
Description | Type | Housing Material | Housing Color | Boot Material | Boot Color |
---|---|---|---|---|---|
Connector A (Inside End) | MPO-12 Male | Plastic | Aqua | Rubber | Black |
Fan-out (Legs)
Description | Transition | Length (m) | Diameter | Geometry |
---|---|---|---|---|
Connector A (Inside End) | Heat Shrink | 1.0 m | 3.0 mm | In-Line |
Assembly Cable
Cable Nominal OD | Jacket Color |
---|---|
18.2 mm | Black |
Measurement
Overall Assembly Length |
---|
xxx meters |
Overall Length Tolerances
Range | Tolerance |
---|---|
0 to 2 meters | +0.2 / -0 meter |
2.1 to 4.9 meters | +0.3 / -0 meter |
5 to 40 meters | +0.4 / -0 meter |
over 40 meters | +1.0% / -0% |
Armor Specifications
Armor Type and Material |
AIA - Aluminum Interlock Armor |
---|
Optical Characteristics
Fiber Connector Performance
Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|---|
Connector A (Inside End) | MPO-12 Male | 0.2 dB | 30 dB |
Mechanical Characteristics
Pulling Eye Type |
Traditional |
---|---|
Pulling Eye Location |
Open end |
Pulling Eye Tension |
100 lbs |
Min. Bend Radius During Installation |
20x Cable OD |
Min. Bend Radius During Operation |
20x Cable OD |
Crush Resistance |
440 N/cm |
Temperature Range
Installation Temperature Range |
0°C to +60°C |
---|---|
Operating Temperature Range |
-40°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance, UV Resistance |
---|---|
Flammability / Reaction to Fire |
OFCP, UL 910, FT6 |
TIA/EIA Compliance |
TIA/EIA 568.3 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Product Notes
Related Parts |
DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks |
---|---|
Notes |
This assembly has WB tape and WB yarn. |
History
Update and Revision |
Revision Number: 0.10 Revision Date: 07-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.10 Revision Date: 07-15-2024 |
---|