Product Number: FI4M096P8
Indoor Plenum OM4 Mini-Distribution 96F 2mm SubUnits
Indoor Multimode OM4 Mini-Distribution 96F OFNP 2.0mm SubUnits
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
---|
Fiber Specifications
Fiber Type |
OM4 |
---|---|
Fiber Core Diameter |
50/125 µm |
Fiber Diameter |
250 µm |
Fiber Count |
96 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
12 |
---|---|
Fibers Per Subunit |
8 |
Subunit Diameter |
0.078 in (2.0 mm) |
Subunit Strength Members |
Aramid yarns |
Central Strength Member |
Upjacketed GRP |
Outer Jacket Specifications
Strength Member |
Aramid Yarns |
---|---|
Jacket Material |
PVC - Polyvinyl Chloride |
Nom. Diameter |
0.410 in (10.5 mm) |
Color |
Erika Violet |
Number of Ripcords |
2 |
Optical Characteristics
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.2 dB/km |
1 Gigabit Ethernet Performance | 1,040 m | 550 m |
10 Gigabit Ethernet Performance | 550 m | -- |
Min. Effective Modal Bandwidth (EMB) | 4700 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz.km | 500 MHz.km |
Mechanical Characteristics
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
670 N (150 lbf) |
Max. Tensile Strength During Operation |
200 N (45 lbf) |
Crush Resistance |
110 N/cm |
Bulk Cable Weight |
84 lbs/kft (125 kg/km) |
---|
Temperature Range
Installation Temperature Range |
0°C to +60°C |
---|---|
Operating Temperature Range |
0°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
OFNP, FT6 |
ICEA Compliance |
S-83-596 |
TIA/EIA Compliance |
ANSI/ICEA S-83-596 |
History
Update and Revision |
Revision Number: 0.90 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.90 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | UPC |
---|---|---|---|
FI4M096P8 | Erika Violet | Reel | 612825384755 |