Product Number: FISM012P2
Indoor Plenum OS2 Mini-Distribution 12F 3.0 mm Yellow
FX Indoor OS2 Mini-Distribution 12 Fibers OFNP 3.0 MM Yellow Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Indoor, data center, patching, inside cabinets, workstation equipment connections |
---|
Fiber Specifications
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2/125 µm |
Fiber Diameter |
250 µm |
Fiber Count |
12 |
Fiber Color Coding |
TIA-598-D |
Outer Jacket Specifications
Jacket Material |
PVC - Polyvinyl Chloride |
---|---|
Nom. Diameter |
0.118 in (3.0 mm) |
Color |
Yellow |
Optical Characteristics
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.40 dB/km | 0.30 dB/km |
Mechanical Characteristics
Min. Bend Radius During Installation |
20 x Cable OD |
---|---|
Min. Bend Radius During Operation |
10 x Cable OD |
Max. Tensile Strength During Installation |
220 N (50 lbf) |
Max. Tensile Strength During Operation |
75 N (17 lbf) |
Crush Resistance |
35 N/cm |
Bulk Cable Weight |
5.2 lbs/kft (7.81 kg/km) |
---|
Temperature Range
Installation Temperature Range |
0°C to +60°C |
---|---|
Operating Temperature Range |
0°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
NEC / UL Compliance |
OFNP |
CEC / C(UL) Compliance |
FT6 |
ICEA Compliance |
S-83-596 |
Telcordia Compliance |
GR-409 |
History
Update and Revision |
Revision Number: 0.97 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.97 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | UPC |
---|---|---|---|
FISM012P2 | Yellow | Reel | 611589541831 |