Product Number: TF-1LG-012-RN5

Factory, In+Outdoor, MLT, OM1, 12f, Gel Tubes 2.8mm, Sgl Jkt - PVC, OFNR, Ozone-UV-Oil Res

Factory Grade, Indoor/Outdoor, Multi-Loose-Tube, OM1, 12 Fibers, Gel Filled Tubes 2.8mm, Single Jacket - PVC, OFNR, Ozone-UV-Oil Resistant

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations

Fiber Type

OM1

Fiber Core Diameter

62.5 µm

Fiber Diameter

250 µm

Fiber Count

12

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Number of Fillers

4

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.110 in (2.8 mm)

Subunit Color

TIA-598-D

Central Strength Member

GRP

Core Wrap

Waterblocking Tape

Strength Member

Waterblocking Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.454 in (11.5 mm)

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.25 dB/km 1.0 dB/km
1 Gigabit Ethernet Performance 300 m 550 m
10 Gigabit Ethernet Performance 33 m --
Min. Restricted Mode Launch  220 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 200 MHz.km 500 MHz.km

Min. Bend Radius During Installation

15x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

87 lbs/kft (129 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

OFNR, FT4

ICEA Compliance

S-104-696

Notes

Ozone, Hydraulic fluid resistant

Update and Revision

Revision Number: 0.20 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.20 Revision Date: 11-14-2022

Part Numbers

Item # Color Putup Type
TF-1LG-012-RN5N Black Reel