Product Number: TT-SAD-012-H2N
Transit, In+Outdoor, Artic MLT, OS2, 12f, Dry Tubes 2.8mm, Dbl Jkt - LSZH, OFNG-ST1
Transit Grade, Indoor/Outdoor, Artic Multi-Loose-Tube, OS2, 12 Fibers, Dry Tubes 2.8mm, Double Jacket - LSZH, OFNG-ST1
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Multi-Loose Tube Cable |
---|---|
Suitable Applications |
Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations |
Fiber Specifications
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2/125 µm |
Fiber Diameter |
250 µm |
Fiber Count |
12 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
1 |
---|---|
Number of Fillers |
5 |
Fibers Per Subunit |
12 |
Subunit Waterblocking |
Gel Free |
Subunit Diameter |
0.110 in (2.8 mm) |
Subunit Color |
Blue |
Central Strength Member |
GRP |
Core Wrap |
Waterblocking tape |
Inner Jacket Specifications
Material |
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
---|---|
Color |
Black |
Outer Jacket Specifications
Strength Member |
Waterblocking Aramid Yarns |
---|---|
Jacket Material |
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nom. Diameter |
0.575 in (14.6 mm) |
Number of Ripcords |
1 |
Optical Characteristics
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.35 dB/km | 0.25 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5000 m | - |
10 Gigabit Ethernet Performance | - | - |
Mechanical Characteristics
Min. Bend Radius During Installation |
20x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
4400 N (990 lbf) |
Max. Tensile Strength During Operation |
1300 N (290 lbf) |
Crush Resistance |
440 N/cm |
Bulk Cable Weight |
140 lbs/kft (209 kg/km) |
---|
Temperature Range
Installation Temperature Range |
-30C to +50C |
---|---|
Operating Temperature Range |
-50C to +70C |
Storage Temperature Range |
-50C to +70C |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
OFNG-ST1, FT4 |
ICEA Compliance |
S-104-696 |
History
Update and Revision |
Revision Number: 0.26 Revision Date: 11-14-2022 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.26 Revision Date: 11-14-2022 |
---|
Part Numbers
Item # | Color | Putup Type |
---|---|---|
TT-SAD-012-H2NN | Black | Reel |