Product Number: 70101LS
Profibus DP, 1PR #22 Sol BC, PO ins, F/B, LSNH Jkt, 300 V
Profibus DP, 1 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket , 300 V
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Instrumentation and computer cable; For data transmission applications such as Profibus DP; Indoor use; Profibus cable 2xAWG22 FRNC / LSZH SWA |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
22 | Solid | BC - Bare Copper | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PE - Polyethylene (Foam) | 2.45 mm | 0.1 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Red & Green |
Inner Shield
Type | Material | Coverage [%] |
---|---|---|
Tape | Tinned Copper (TC) | |
Braid | Bi-Laminate (Alum+Poly) | 65% |
Inner Jacket
Material | Color | Nominal Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Violet or Gray | 7.8 mm |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 12 mm | 1.2 mm |
Construction and Dimensions
Cabling
Description | Filler |
---|---|
1 pair and 2 fillers twisted to cable core | Polypropylene (2x) |
Armor
Type of Armor | Material | Thickness of Armoring Wires | Coverage Percentage |
---|---|---|---|
Steel Wire Armoring | Galvanized steel wire | 0.9 mm | Min. 95% |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
52 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
30 pF/m |
Impedance
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|---|
3 - 20 MHz | 150 Ohm | 15 Ohm |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
0.2 MHz | 0.9 dB/100m |
4 MHz | 2.2 dB/100m |
16 MHz | 4.5 dB/100m |
Voltage
Voltage Rating [V] |
---|
300 V |
Temperature Range
Installation Temperature Range |
-15°C To +70°C |
---|---|
Storage Temperature Range |
-40°C to +70°C |
Operating Temp Range (Flexible Install) |
-15°C To +70°C |
Mechanical Characteristics
Min. Bend Radius During Installation |
120 mm |
---|---|
Min Setting Radius |
60 mm |
Applicable Environmental and Other Programs
Environmental Space |
Indoor, Indoor/Outdoor, Outdoor, Indoor/Outdoor - Euroclass Eca |
---|
Suitability
Suitability - Sunlight Resistance |
Yes |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
History
Update and Revision |
Revision Number: 0.208 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.208 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70101LS.01500 | Black | Reel | 500 m | 8719605012067 |
70101LS.011000 | Black | Reel | 1,000 m | 8719605012050 |
70101LS.02500 | Blue | Reel | 500 m | 8719605012081 |
70101LS.021000 | Blue | Reel | 1,000 m | 8719605012074 |