Product Number: 2109A
Fieldbus, 1 Pr #16 Str TC, XLPO Ins, OS, TPE Jkt, CMG
Fieldbus, 1 Pair 16AWG (7x24H) Tinned Copper, XLPO Insulation, Overall Beldfoil® Shield, Orange TPE Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Physical Characteristics (Overall)
Conductor
Element | AWG | Stranding | Material | No. of Pairs |
---|---|---|---|---|
Pair(s) | 16 | 7x24 | TC - Tinned Copper | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Material |
---|
XLPE - Cross-Linked Polyethylene (Thermoset) |
Color Chart
Number | Color |
---|---|
1 | Blue, Orange and Numbered |
Inner Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | 18 | 7x26 |
Tinned Copper (TC) |
Outer Shield
Material |
---|
Bi-Laminate (Alum+Poly) |
Outer Jacket
Material | Nominal Diameter | Ripcord |
---|---|---|
TPE - Thermoplastic Elastomer | 0.365 in | Yes |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
4.2 Ohm/1000ft |
Capacitance
Max. Capacitance Unbalance | Nom. Capacitance Conductor to Shield |
---|---|
1.2 pF/ft | 22 pF/ft |
Inductance
Nominal Inductance |
---|
0.22 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
120 Ohm |
High Frequency (Nominal/Typical)
Nom. Insertion Loss |
---|
0.065 dB/100ft |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
64% |
High Frequency
Max. Insertion Loss (Attenuation) | Max./Min. Input Impedance (unFitted) |
---|---|
0.091 dB/100ft | 100 Ohm |
Current
Element | Max. Recommended Current [A] |
---|---|
Per Conductor | 11.6 Amps per Conductor |
Voltage
Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|
CSA CIC type TC | 300 V | 300 V RMS |
Electrical Characteristics Notes |
Max Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft |
---|---|
Other Electrical Characteristic 2 |
31.25 KBits/sec |
Temperature Range
Installation Temp Rating |
-25°C |
---|---|
UL Temp Rating |
90°C Wet/Dry |
Operating Temperature Range |
-25°C Cold Impact -40°C to +90°C -55°C Cold Bend |
Mechanical Characteristics
UV Resistance |
Yes |
---|---|
Bulk Cable Weight |
67 lbs/1000ft |
Max. Pull Tension |
93 lbs |
Min. Bend Radius/Minor Axis |
3.75 in |
Standards
NEC Articles |
Article 725, Article 727, Article 800 |
---|---|
NEC/(UL) Compliance |
CMG, ITC, PLTC-ER |
CSA AWM Compliance |
AWM I A/B II A/B, C22.2 #230 Type TC; C22.2#239 Type CIC |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Oil Resistance |
Yes |
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 FT4 Loading |
---|---|
IEC Flammability |
IEC 60332-3-24 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.483 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.483 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
2109A 0061000 | Blue, Light | Reel | 1,000 ft | 612825129172 |
2109A 0065000 | Blue, Light | Reel | 5,000 ft | 612825129189 |
2109A 0035000 | Orange | Reel | 5,000 ft | 612825129165 |