Product Number: 2118A
Fieldbus, 1 Pr #18 Str TC, XLPO Ins, OS, TPE Jkt, 600V TC
Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, XLPO Insulation, Overall Beldfoil® Shield, TPE Outer Jacket, 600V TC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 | 7x26 | TC - Tinned Copper |
Insulation
Material | Color Code |
---|---|
XLPE - Cross-Linked Polyethylene (Thermoset) | Blue, Orange and Numbered |
Inner Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Tinned Copper (TC) |
Outer Shield
Material |
---|
Bi-Laminate (Alum+Poly) |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
TPE - Thermoplastic Elastomer | 0.047 in (1.2 mm) | 0.319 in (8.10 mm) | Yes |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Capacitance Unbalance | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
7.06 Ohm/1000ft | 1.2 pF/ft (3.9 pF/m) | 22 pF/ft | 100 Ohm | 64% | 8.7 Amps per Conductor |
Nom. Outer Shield DCR |
1.48 Ohm/1000ft (4.86 Ohm/km) |
---|
High Frequency (Nominal/Typical)
Nom. Insertion Loss (Attenuation) |
---|
0.08 dB/100ft |
High Frequency
Max. Insertion Loss (Attenuation) | Max./Min. Input Impedance (unFitted) [Ohm] |
---|---|
0.091 dB/100ft | 100 |
Voltage
UL Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Wet/Dry | -25°C Cold Impact -40°C to +90°C -55°C Cold Bend |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.19 in (81.0 mm) | 3.19 in (81.0 mm) |
Max. Pull Tension |
44.8 lbs (20.3 kg) |
---|---|
Bulk Cable Weight |
51 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL1581 Vertical Tray, 1202, IEC 60332-3-24 |
NEC / UL Compliance |
Article 336, TC-ER |
AWM Compliance |
AWM I A/B II A/B, C22.2 #230 Type TC; C22.2#239 Type CIC |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
History
Update and Revision |
Revision Number: 0.545 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.545 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
2118A 0061000 | Blue, Light | Reel | 1,000 ft | 612825129479 |
2118A 0065000 | Blue, Light | Reel | 5,000 ft | 612825129486 |
2118A 0035000 | Orange | Reel | 5,000 ft | 612825129462 |