Product Number: 2127A
Fieldbus, 1 Pr #16 Str TC, XLPE Ins, OS, TPE Jkt, 600V TC
Fieldbus, 1 Pair 16AWG (7x24) Tinned Copper, XLPE Insulation, Overall Beldfoil® Shield, TPE Outer Jacket, 600V TC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 16 AWG | 7x24 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.038 in (0.97 mm) | 0.135 in (3.43 mm) | Blue, Orange and Numbered |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|---|
Polyester Tape | TPE - Thermoplastic Elastomer | 0.047 in (1.2 mm) | 0.374 in (9.50 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.374 in (9.50 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Capacitance Unbalance | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 4.5 Ohm/1000ft | 1.2 pF/ft (3.9 pF/m) | 22 pF/ft | 100 Ohm | 64% | 11.6 Amps per Conductor at 25ºC |
Nom. Outer Shield DCR |
5.1 Ohm/1000ft (17 Ohm/km) |
---|
High Frequency (Nominal/Typical)
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 0.039 | 0.065 dB/100ft |
High Frequency
Max. Insertion Loss (Attenuation) | Max./Min. Input Impedance (unFitted) [Ohm] |
---|---|
0.091 dB/100ft | 100 |
Voltage
UL Voltage Rating |
---|
600 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C | -40°C to +90°C Wet/Dry |
Table Notes |
-40C |
---|
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.75 in (95.3 mm) | 3.75 in (95.3 mm) |
Max. Pull Tension |
93 lbs (42 kg) |
---|---|
Bulk Cable Weight |
67 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL 1581 Vertical Tray, FT4, IEEE 1202, IEC 60332-3-24 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 336, ITC, PLTC |
AWM Compliance |
AWM I/II A/B |
CEC / C(UL) Compliance |
CIC, TC |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
Other Standard Compliance(s) |
ISA/SP-50 Type A |
History
Update and Revision |
Revision Number: 0.561 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.561 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
2127A 0061000 | Blue, Light | Reel | 1,000 ft | 612825129943 |
2127A 0065000 | Blue, Light | Reel | 5,000 ft | 612825129950 |
2127A 0035000 | Orange | Reel | 5,000 ft | 612825129936 |