Product Number: 2130A
Fieldbus, 8 Pr #16 Str TC, XLPE Ins, IS/OS, TPE Jkt, 600V TC-ER
Fieldbus, 8 Pair 16AWG (7x24) Tinned Copper, XLPE Insulation, Individual & Overall Beldfoil® Shield, TPE Outer Jacket, 600V TC-ER
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 8 | 16 AWG | 7x24 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Pair(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.038 in (0.97 mm) | Blue, Orange and Numbered |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC | Individually Shielded |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (7x24) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
TPE - Thermoplastic Elastomer | 0.085 in (2.2 mm) | 0.982 in (24.9 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.982 in (24.9 mm) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Capacitance Unbalance | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
4.2 Ohm/1000ft (14 Ohm/km) | 1.2 pF/ft (3.9 pF/m) | 22 pF/ft (72 pF/m) | 100 Ohm | 64% | 10.1 Amps per Conductor |
High Frequency (Nominal/Typical)
Nom. Insertion Loss (Attenuation) |
---|
0.065 dB/100ft |
High Frequency
Max. Insertion Loss (Attenuation) | Max./Min. Input Impedance (unFitted) |
---|---|
0.091 dB/100ft | 100 Ohm |
Voltage
UL Voltage Rating |
---|
600 V (TC-ER), 600 V (CSA CIC Type TC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Wet/Dry | -40°C to 90°C |
Table Notes |
-40C |
---|
Max. Pull Tension |
786 lbs (357 kg) |
---|---|
Bulk Cable Weight |
478 lbs/1000ft (711 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL1581 Vertical Tray, IEC 60332-3-24 |
NEC / UL Compliance |
Article 336, TC-ER |
AWM Compliance |
AWM I A/B II A/B |
CEC / C(UL) Compliance |
CIC, TC |
ISO/IEC Compliance |
IEC 61158-2 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
ISA/SP-50 Type A |
History
Update and Revision |
Revision Number: 0.459 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.459 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
2130A 0061000 | Blue, Light | Reel | 1,000 ft | 612825130178 |
2130A 0065000 | Blue, Light | Reel | 5,000 ft | 612825130185 |
2130A 0031000 | Orange | Reel | 1,000 ft | 612825130154 |
2130A 0035000 | Orange | Reel | 5,000 ft | 612825130161 |