Product Number: 2134A

Fieldbus, 24 Pr #16 Str TC, XLPO Ins, IS/OS, TPE Jkt, 600V TC-ER

Fieldbus, 24 Pair 16AWG (7x24H) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, TPE Outer Jacket, 600V TC-ER

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element AWG Stranding Material No. of Pairs
Pair(s) 16 7x24 TC - Tinned Copper 24

Conductor Count

48

Total Number of Pairs

24

Insulation

Material Nominal Wall Thickness
XLPE - Cross-Linked Polyethylene (Thermoset) 0.038 in

Color Chart

Number Color
1 Blue, Orange and Numbered
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 18

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 16

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
TPE - Thermoplastic Elastomer 1.638 in 0.085 in

Conductor DCR

Nominal Conductor DCR
4.2 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
22 pF/ft

Inductance

Nominal Inductance
0.22 µH/ft

Impedance

Nominal Characteristic Impedance
100 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
0.039 MHz 0.065 dB/100ft

Delay

Nominal Velocity of Propagation (VP) [%]
64%

Current

Max. Recommended Current [A]
7.2 Amps per Conductor

Voltage

UL Voltage Rating
600 V

Electrical Characteristics Notes

Max Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft

Other Electrical Characteristic 2

31.25 KBits/sec

UL Temp Rating

90°C

Operating Temperature Range

-40°C to 90°C

Oil Resistance

Yes

Bulk Cable Weight

1219 lbs/1000ft

Max. Pull Tension

2286 lbs

Min. Bend Radius/Minor Axis

16.5 in

NEC Articles

Article 336

NEC/(UL) Compliance

TC-ER

CSA AWM Compliance

AWM I A/B II A/B

ISO/IEC Compliance

IEC 61158-2

Other Standards

ISA/SP-50 Type A

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1581 Vertical Tray

IEC Flammability

IEC 60332-3-24

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.166 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.166 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
2134A 0061000 Blue, Light Reel 1,000 ft 612825130406
2134A 0031000 Orange Reel 1,000 ft 612825130390