Product Number: 29503F
VFD 300% Gnd, 3C+G #10 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd w/#10 TC Drain, Blk TPE Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC
Belden 300% Ground Extra Flexible VFD, 3 Conductor 10AWG (7x37x34) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/10AWG Tinned Copper Drain, Black TPE Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable 1000V WTTC 600V CIC TC SUN RES OIL RES II DIR BUR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Variable Frequency Drives (VFD); AC Motor and Drive Systems, Exposure to high flex, motion, and abrasion, Hard to reach installation areas |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 10 AWG | 7x37x34 | TC - Tinned Copper |
Ground | 1 | 10 AWG | 7x37x34 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.046 in (1.2 mm) | Black and Numbered |
Ground | PVC - Polyvinyl Chloride | 0.046 in (1.2 mm) | Green/Yellow Stripe |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
TPE - Thermoplastic Elastomer | 0.073 in (1.9 mm) | 0.716 in (18.2 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.716 in (18.2 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 1.003 Ohm/1000ft (3.291 Ohm/km) | 45 pF/ft (150 pF/m) | 81 pF/ft (270 pF/m) | 41 Ohm | 55% | 40 Amps per Conductor at 30ºC (per NEC) |
Voltage
UL Voltage Rating |
---|
1000 V (TC, WTTC, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -40°C To +90°C |
Bend Radius
Stationary Min. | Installation Min. | Flexing Min. |
---|---|---|
3.6 in (91 mm) | 5.4 in (140 mm) | 5.4 in (140 mm) |
Max. Pull Tension |
666 lbs (302 kg) |
---|---|
Bulk Cable Weight |
357 lbs/1000ft (531 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU) |
NEC / UL Compliance |
Article 336, TC-ER, XHHW-2, RHW-2, UL Flexible Motor Supply Cable |
CEC / C(UL) Compliance |
CIC, TC |
ICEA Compliance |
S-95-658 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.191 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.191 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
29503F 0101000 | Black | Reel | 1,000 ft | 612825367178 |
29503F 0105000 | Black | Reel | 5,000 ft | 612825367185 |