Product Number: 5X2.5CP
MachFlex™ 350CP, 5C 2.5 mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PUR Outer Jkt
MachFlex™ 350CP Control Cable, 5 Conductor 2.5 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PUR Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. PUR jacket provides with excellent abrasion protection and chemical resistance. Tinned copper braid shielding version will ensure the cable with good noise immunity. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 5 | 2.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Insulation
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4, Black #5 |
Outer Shield
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Inner Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Outer Jacket
Material |
---|
PUR - Polyurethane |
Overall Cable Diameter (Nominal) |
12.9 mm (0.508 in) |
---|
Electrical Characteristics
Voltage
Voltage Rating |
---|
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-20°C to +70°C (Occasional movement) | ‐40°C to +80°C (Fixed installation) |
Bend Radius
Installation Min. | Flexing Min. |
---|---|
77.4 mm (3.05 in) | 258 mm (10.2 in) |
Bulk Cable Weight |
292 kg/km (196 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Sunlight Resistance, UV Resistance, Oil Resistance - 70°C x 4h |
---|---|
ISO/IEC Compliance |
IEC 60228 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
Other Standard Compliance(s) |
EN 50525-2-51, VDE 0285, VDE 0295, EN 50363-3, EN 50363-10-2, BS 6360 |
Product Notes
Notes |
General Reference Standards : VDE 0207-363-3, DIN VDE 0207-363-10-2 |
---|
History
Update and Revision |
Revision Number: 0.21 Revision Date: 01-16-2024 |
---|
Information
Update and Revision |
Revision Number: 0.21 Revision Date: 01-16-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
5X2.5CP 010100M | Black | 100 m |
5X2.5CP 010200M | Black | 200 m |
5X2.5CP 010300M | Black | 300 m |
5X2.5CP 006100M | Blue | 100 m |