Product Number: 7106WS
MachFlex™, 11+1G C #20 Str BC, PVC Ins, OA TC Brd, TPE Jkt, TPE Jkt, PLTC
MachFlex™ for High Flex, 11+1G Conductor 20AWG (74x38) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Inner Jacket, TPE Outer Jacket, PLTC
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Robotics, Robot, Continuous Flex |
---|
Physical Characteristics (Overall)
Conductor
Element | AWG | Stranding | Material | No. of Conductors |
---|---|---|---|---|
20 | 74x38 | BC - Bare Copper | 11 | |
Ground Wire | 20 | 74x38 | BC - Bare Copper |
Conductor Count |
12 |
---|
Insulation
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.015 in |
Color Chart
Number | Color |
---|---|
1 | Black and Numbered 1 |
2 | Black and Numbered 2 |
3 | Black and Numbered 3 |
4 | Black and Numbered 4 |
5 | Black and Numbered 5 |
6 | Black and Numbered 6 |
7 | Black and Numbered 7 |
8 | Black and Numbered 8 |
9 | Black and Numbered 9 |
10 | Black and Numbered 10 |
11 | Black and Numbered 11 |
12 | Green/Yellow |
Inner Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
TPE - Thermoplastic Elastomer | 0.361 in | 0.025 in |
Outer Shield
Type | Material | Coverage [%] | Nominal Diameter |
---|---|---|---|
Braid | Tinned Copper (TC) | 85% | 0.383 in |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
TPE - Thermoplastic Elastomer | 0.489 in | 0.053 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
8.8 Ohm/1000ft |
Voltage
UL Voltage Rating |
---|
300 V RMS |
600 V RMS |
Temperature Range
UL Temp Rating |
90°C |
---|---|
Operating Temperature Range |
-50°C (-5°C Flexing) To 90°C |
Other Temp Range |
Flexing: -5°C To +90 °C |
Mechanical Characteristics
Oil Resistance |
Yes |
---|---|
UV Resistance |
Yes |
Flex Cycle Rating |
10 Million Flexes |
Bulk Cable Weight |
141 lbs/1000ft |
Max. Pull Tension |
194 lbs |
Min. Bend Radius (Continuous Flexing) |
4.9 in |
Standards
NEC/(UL) Compliance |
TC |
---|---|
UL AWM Style Compliance |
AWM 20327 |
CSA AWM Compliance |
AWM I/II A/B |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Non-Halogenated |
No |
---|---|
Suitability - Oil Resistance |
Yes - Oil Res II |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 UL Loading |
---|---|
CSA Flammability |
FT4 |
IEEE Flammability |
IEEE 1202 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.383 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.383 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
7106WS 003250 | Orange | Reel | 250 ft | 612825182047 |
7106WS 0031000 | Orange | Reel | 1,000 ft | 612825182030 |
7106WS 0035000 | Orange | Reel | 5,000 ft | 612825182054 |