Product Number: 7407W

MachFlex™, 17+1G C #20 Str BC, PVC Ins, TPE Jkt, PLTC

MachFlex™ for High Flex, 17+1G Conductor 20AWG (19x32) Bare Copper, PVC Insulation, TPE Outer Jacket, PLTC

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 17 20 AWG 19x32 BC - Bare Copper
Ground Wire 1 20 AWG 19x32 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.066 in (1.7 mm) Black and Numbered
Ground Wire PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.066 in (1.7 mm) Green/Yellow

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
non-Woven Tape TPE - Thermoplastic Elastomer 0.053 in (1.3 mm) 0.441 in

Overall Cable Diameter (Nominal)

0.441 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 10.8 Ohm/1000ft 5.4 Amps per Conductor at 30ºC
Ground Wire 10.7 Ohm/1000ft (35.1 Ohm/km) 14.4 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating Voltage Rating
300 V 600 V

Temperature

UL Temperature Operating
UL : 90°C, AWM 20327 : 105°C -40°C To 105°C

Bend Radius

Stationary Min. Installation Min.
4.41 in (112 mm) 4.41 in

Max. Pull Tension

270 lbs (120 kg)

Bulk Cable Weight

126 lbs/1000ft

Environmental Suitability

Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 725, PLTC

AWM Compliance

AWM 20327, AWM I/II A/B

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.375 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.375 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
7407W 060250 Chrome Reel 250 ft 612825185598 C
7407W 0601000 Chrome Reel 1,000 ft 612825185581 C
7407W 0605000 Chrome Reel 5,000 ft 612825185604