Product Number: 7426W
MachFlex™, 8+1G C #16 Str BC, PVC-NYL Ins, TPE Jkt, 1000V WTTC, 600V TC-ER
MachFlex™ for High Flex, 8+1G Conductor 16AWG (26x30) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Robotics, Robot, Continuous Flex |
---|
Physical Characteristics (Overall)
Conductor
Element | AWG | Stranding | Material | No. of Conductors |
---|---|---|---|---|
16 | 26x30 | BC - Bare Copper | 8 | |
Ground Wire | 16 | 26x30 | BC - Bare Copper |
Conductor Count |
9 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.101 in |
Color Chart
Number | Color |
---|---|
1 | Black and Numbered 1 |
2 | Black and Numbered 2 |
3 | Black and Numbered 3 |
4 | Black and Numbered 4 |
5 | Black and Numbered 5 |
6 | Black and Numbered 6 |
7 | Black and Numbered 7 |
8 | Black and Numbered 8 |
9 | Green/Yellow |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
TPE - Thermoplastic Elastomer | 0.498 in | 0.047 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
4 Ohm/1000ft |
Voltage
UL Voltage Rating |
---|
1000 V RMS |
600 V RMS |
Temperature Range
UL Temp Rating |
75°C Dry, 90°C Wet |
---|---|
Other Temp Range |
Flexing: -5°C To +90 °C |
Mechanical Characteristics
Oil Resistance |
Yes |
---|---|
Flex Cycle Rating |
1 Million Flexes |
Bulk Cable Weight |
158 lbs/1000ft |
Max. Pull Tension |
315 lbs |
Min. Bend Radius (Continuous Flexing) |
5 in |
Standards
NEC/(UL) Compliance |
TC-ER, WTTC |
---|---|
CEC/C(UL) Compliance |
CIC, TC |
UL AWM Style Compliance |
AWM 20328 |
CSA AWM Compliance |
AWM I/II A/B |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Non-Halogenated |
No |
---|---|
Suitability - Oil Resistance |
Yes - Oil Res II |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 UL Loading |
---|---|
CSA Flammability |
FT4 |
IEEE Flammability |
1202 |
UL voltage rating |
1000 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.364 Revision Date: 01-10-2024 |
---|
Information
Update and Revision |
Revision Number: 0.364 Revision Date: 01-10-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
7426W 060250 | Chrome | Reel | 250 ft | 612825186342 |
7426W 0601000 | Chrome | Reel | 1,000 ft | 612825186335 |
7426W 0605000 | Chrome | Reel | 5,000 ft | 612825186359 |