Product Number: 7436W
MachFlex™, 3+1G C #14 Str BC, PVC-NYL Ins, TPE Jkt, 1000V WTTC, 600V TC-ER
MachFlex™ for High Flex, 3+1G Conductor 14AWG (41x30) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Robotics, Robot, Continuous Flex |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 14 AWG | 41x30 | BC - Bare Copper |
Ground Wire | 1 | 14 AWG | 41x30 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.117 in (2.97 mm) | Black and Numbered |
Ground Wire | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.117 in (2.97 mm) | Green/Yellow |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
non-Woven Tape | TPE - Thermoplastic Elastomer | 0.047 in (1.2 mm) | 0.381 in |
Overall Cable Diameter (Nominal) |
0.381 in |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Current |
---|---|---|
Conductor(s) | 2.8 Ohm/1000ft | 26 Amps per Conductor at 25ºC |
Ground Wire | 2.73 Ohm/1000ft (8.96 Ohm/km) |
Voltage
UL Voltage Rating |
---|
1000 V (WTTC), 600 V (TC-ER) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
UL : 90°C Dry, 75°C Wet; AWM 20328 : 105°C | -40°C To +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.52 in (38.6 mm) | 1.91 in |
Max. Pull Tension |
213 lbs (96.6 kg) |
---|---|
Bulk Cable Weight |
105 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336 |
AWM Compliance |
AWM 20328, AWM I/II A/B |
CEC / C(UL) Compliance |
CIC, TC |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.374 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.374 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7436W 060250 | Chrome | Reel | 250 ft | 612825186632 | C |
7436W 0601000 | Chrome | Reel | 1,000 ft | 612825186625 | C |
7436W 0605000 | Chrome | Reel | 5,000 ft | 612825186649 |