Product Number: HF18G0.75ECP
MachFlex™ High Flex Super 350ECP Control Cable, 17C+1G 0.75mm² Str BC, TPE Ins, TPE Inner Jkt, TCBS, PU Outer Jkt
MachFlex™ High Flex Super 350ECP Control Cable 17 Conductor + 1 Ground, 0.75mm², Stranded Bare Copper, TPE Insulation, TPE Inner Jacket, Tinned Copper Braid Shield, PU Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Applicable for high flexible (5 million flex cycles) installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 17 | 0.75 mm² | Stranded | Class 6 | BC - Bare Copper |
Ground | 1 | 0.75 mm² | Stranded | Class 6 | BC - Bare Copper |
Insulation
Element | Material | Color Code |
---|---|---|
Conductor(s) | TPE - Thermoplastic Elastomer | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11, Black #12, Black #13, Black #14, Black #15, Black #16, Black #17 |
Ground | TPE - Thermoplastic Elastomer | Yellow/Green |
Outer Shield
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Inner Jacket
Material |
---|
TPE - Thermoplastic Elastomer |
Outer Jacket
Material |
---|
PUR - Polyurethane |
Overall Cable Diameter (Nominal) |
15.0 mm (0.591 in) |
---|
Electrical Characteristics
Voltage
Voltage Rating |
---|
300 / 500 V (Max. Operating Voltage) |
Mechanical Characteristics
Temperature
Installation | Continuous Flexing |
---|---|
-40°C to +80°C(Fixed installation) | 0°C to +70°C |
Bend Radius
Installation Min. | Flexing Min. |
---|---|
60 mm (2.4 in) | 112.5 mm (4.429 in) |
Table Notes |
Drag Chain Performance : 1m Travel Distance, Travel Speed 2m/s, Acceleration 4m/s² ≥ 5,000,000 Cycles; 3m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 1,000,000 Cycles; 5m Travel Distance, Travel Speed 3m/s, Acceleration 10m/s² ≥ 200,000 Cycles |
---|---|
Bulk Cable Weight |
325 kg/km (218 lbs/1000ft) |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Oil Resistance - 70°C x 4h |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, DIN VDE 0482‐332‐1‐2 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
VDE 0285-525-2-11, VDE 0285-525-2-51, VDE-PB-0022, EN 50525-2-11, EN 50525-2-51 |
History
Update and Revision |
Revision Number: 0.27 Revision Date: 03-20-2024 |
---|
Information
Update and Revision |
Revision Number: 0.27 Revision Date: 03-20-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
HF18G0.75ECP 010100M | Black, RAL 9004 | 100 m |
HF18G0.75ECP 010200M | Black, RAL 9004 | 200 m |
HF18G0.75ECP 010500M | Black, RAL 9004 | 500 m |
HF18G0.75ECP G8U100M | Gray, RAL 7001 | 100 m |