Product Number: MRTB12C15S
MachFlex™ Robotic Multi-Core Control, 12 C 15 AWG Str TC, ETFE Ins, TCBS, PVC Outer Jkt
MachFlex™ Robotic Multi-Core Control & Signal Cable, 12 Conductor 15 AWG Stranded Tinned Copper, ETFE Insulation, Tinned Copper Braid Shield, PVC Outer Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
MachFlex Robotic AWM 2586, Multi-Core Cables are meeting the high demands of the robotic industry on the cabling of continuous moving machinery and the corresponding robotic components. These cables are specially designed for high mechanical requirements, they can withstand highly dynamic bending and torsional movements, and can be used in crucial industrial environments. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 12 | 15 AWG | Stranded | Class 6 | TC - Tinned Copper |
Insulation
Material | Color Code |
---|---|
ETFE - Ethylene Tetrafluoroethylene | Black, White, Red, Green, Orange, Blue, White with Black Strips, Red with Black Strips, Green with Black Strips, Orange with Black Strips, Blue with Black Strips, Black with White Strips |
Outer Shield
Shield Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Outer Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal) |
13.6 mm (0.535 in) |
---|
Electrical Characteristics
Electricals
Max. Conductor DCR |
---|
9.9 Ohm/km (3.0 Ohm/1000ft) |
Voltage
UL Voltage Rating |
---|
600 V (Max. Operating Voltage) |
Mechanical Characteristics
Temperature
Operating |
---|
‐40°C to +105°C |
Table Notes |
±90º Bending: Min. 8 million cycles (Speed: 60 cycles/min.; Bending radius: 7.5D) ; Drag Chain: Min. 25 million cycles (Traversing distance: 350mm; Speed: 70 cycles/min; Bending radius: 6D) ; Vertical Torsion Test +/-180⁰/m: Min. 8 million cycles ; Horizontal Torsion Test +/-90⁰/m: Min. 8 million cycles. |
---|---|
Bulk Cable Weight |
376 kg/km (253 lbs/1000ft) |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
FT1, FT4, VW-1, IEC 60332-1-2 |
AWM Compliance |
AWM 2586 |
CEC / C(UL) Compliance |
CSA C22.2 No.210 |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
UL certification : UL 13. Suitability -Oil Resistant : IRM 902 120℃x18hrs, IRM 903 120℃x18hrs |
---|
History
Update and Revision |
Revision Number: 0.20 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.20 Revision Date: 05-31-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
MRTB12C15S G8U100M | Gray | 100 m |
MRTB12C15S G8U200M | Gray | 200 m |
MRTB12C15S G8U300M | Gray | 300 m |
MRTB12C15S 003100M | Orange | 100 m |