Product Number: DEDN162U
Indoor/Outdoor Digital Electricity™, 2 Pr #16 Str, TC, PVC, CL4, CMG, PVC Jkt, Wet Locations
Indoor/Outdoor Digital Electricity™ Copper Cable, 2 Twisted Pair 16 AWG (7x24) Stranded Tinned Copper, Unshielded, PVC Insulation, PVC Jacket, CL4, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, wet locations, in-conduit |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
16 | 7x24 | TC - Tinned Copper | 2 |
Conductor Count |
16 |
---|---|
Total Number of Pairs |
2 |
Insulation
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.017 in |
Color Chart
Number | Color |
---|---|
1 | Black & Red |
2 | Black & White |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.409 in | 0.040 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
4.55 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
24.5 pF/ft |
Current
Max. Recommended Current [A] |
---|
8.75 Amps per Conductor at 25ºC (35°C Temperature Rise) |
Voltage
UL Voltage Rating |
---|
450 V RMS |
Temperature Range
UL Temp Rating |
105°C |
---|---|
Operating Temperature Range |
-30°C To +105°C |
Mechanical Characteristics
Bulk Cable Weight |
70 lbs/1000ft |
---|---|
Max. Pull Tension |
143 lbs |
Min. Bend Radius/Minor Axis |
4.09 in |
Standards
NEC Articles |
Article 725, Article 800 |
---|---|
NEC/(UL) Compliance |
CL4, CL3, CMG |
CEC/C(UL) Compliance |
CMG |
UL AWM Style Compliance |
AWM 2464 |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
EU REACH SVHC Compliance (yyyy-mm-dd) |
2019-05-14 |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL 1685 FT4 Loading |
---|
History
Update and Revision |
Revision Number: 0.174 Revision Date: 12-22-2023 |
---|
Information
Update and Revision |
Revision Number: 0.174 Revision Date: 12-22-2023 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
DEDN162U | Black | 2,000 ft |