Product Number: DEIP182F
Digital Electricity™, 2 Pr #18 Str TC, O/A Foil, Flamarrest® Jkt, CL4P, CMP
Digital Electricity™ Optimized Cable, 2 Twisted Pair 18 AWG (7 x 26) Stranded Tinned Copper, Flamarrest® Insulation, Overall Foil Shield, Flamarrest® Apple Green Jacket, Ripcord, CL4P, CMP, 2000 Ft Reel
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, indoor |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
18 | 7x26 | TC - Tinned Copper | 2 |
Total Number of Pairs |
2 |
---|
Insulation
Material | Material Trade Name | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.009 in |
Color Chart
Number | Color |
---|---|
1 | Black & Red |
2 | Black & White |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.268 in | 0.017 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
6.5 Ohm/1000ft | 15.6 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
39.75 pF/ft | 71.5 pF/ft |
Current
Max. Recommended Current [A] |
---|
6.4 Amps per Conductor at 25ºC (35°C Temperature Rise) |
Voltage
UL Voltage Rating |
---|
450 V RMS |
Temperature Range
UL Temp Rating |
75°C |
---|---|
Operating Temperature Range |
0°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
38 lbs/1000ft |
---|---|
Max. Pull Tension |
89.6 lbs |
Min. Bend Radius/Minor Axis |
2.625 in |
Standards
NEC Articles |
Article 800 |
---|---|
NEC/(UL) Compliance |
CL4P-FMP (2.0A), CMP |
CEC/C(UL) Compliance |
CMP |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU CE Mark |
Yes |
EU REACH SVHC Compliance (yyyy-mm-dd) |
2020-01-19 |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
NFPA 262 |
---|
History
Update and Revision |
Revision Number: 0.103 Revision Date: 12-22-2023 |
---|
Information
Update and Revision |
Revision Number: 0.103 Revision Date: 12-22-2023 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
DEIP182F | Apple Green | 2,000 ft |