Product Number: 438AFJ
Access Control, 16c (#18-3pr, #16-4c, #18-6c), Shielded, Outer Jacket, Eca
Access Control Cable, 3-18 AWG pairs, 4-16 AWG conductors, 4-18 AWG conductors, 2-18 AWG conductors, All conductors stranded bare copper with polyolefin insulation, Each cable has overall Beldfoil® shield and LSZH jackets, Overall LSZH jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Access Control, Security System, Power Limited Controls |
---|
Construction Details
Conductor
Element Description | Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|---|
Card Reader | Pair(s) | 3 | 18 AWG | 7x26 | BC - Bare Copper |
Door Contact | Conductor(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
REX/Spare | Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
Lock Power | Conductor(s) | 4 | 16 AWG | 19x29 | BC - Bare Copper |
Insulation
Element Description | Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Card Reader | Pair(s) | PP - Polypropylene | Black & Red, White & Green, Brown & Orange | |
Door Contact | Conductor(s) | PP - Polypropylene | Black, Red | |
REX/Spare | Conductor(s) | PP - Polypropylene | Black, Red, White, Green | |
Lock Power | Conductor(s) | PP - Polypropylene | 0.073 in (1.9 mm) |
Inner Shield
Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|---|
Card Reader | Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Door Contact | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
REX/Spare | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Lock Power | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Inner Jacket
Element Description | Element | Material | Nom. Diameter | Ripcord | Color |
---|---|---|---|---|---|
Card Reader | Pair(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.272 in (6.91 mm) | Yes | Orange |
Door Contact | Conductor(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.168 in (4.27 mm) | Yes | White |
REX/Spare | Conductor(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.194 in (4.93 mm) | Yes | Blue |
Lock Power | Conductor(s) | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.220 in (5.59 mm) | Yes | Gray |
Outer Jacket
Nom. Diameter | Ripcord |
---|---|
0.586 in (14.9 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.586 in (14.9 mm) |
---|
Electrical Characteristics
Electricals
Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|---|---|---|---|
Card Reader | Pair(s) | 13.1 Ohm/1000ft (43.0 Ohm/km) | 29 pF/ft (95 pF/m) | 52.25 pF/ft (171.4 pF/m) | 4 Amps per Conductor at 25ºC | |
Door Contact | Conductor(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 16.7 Ohm/1000ft (54.8 Ohm/km) | 52.5 pF/ft (172 pF/m) | 94.5 pF/ft (310 pF/m) | 4 Amps per Conductor at 25ºC |
REX/Spare | Conductor(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 15.9 Ohm/1000ft (52.2 Ohm/km) | 29 pF/ft (95 pF/m) | 52.25 pF/ft (171.4 pF/m) | 4 Amps per Conductor at 25ºC |
Lock Power | Conductor(s) | 4 Ohm/1000ft (13 Ohm/km) | 15.9 Ohm/1000ft (52.2 Ohm/km) | 30.5 pF/ft (100 pF/m) | 55 pF/ft (180 pF/m) | 5 Amps per Conductor at 25ºC |
Mechanical Characteristics
Temperature
Operating |
---|
-5°C to +70°C |
Max. Pull Tension |
253 lbs (115 kg) |
---|
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
CPR Compliance |
CPR Euroclass: Eca |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
638AFJ |
Product Notes
Notes |
This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 3km for the first order. This product will have Yellow as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order needs to be requested to a Belden Representative. |
---|
History
Update and Revision |
Revision Number: 0.7 Revision Date: 06-19-2024 |
---|
Information
Update and Revision |
Revision Number: 0.7 Revision Date: 06-19-2024 |
---|