Product Number: 538AFS
Access Control, 16c (#18-3pr, #16-4c, #18-6c), Shielded, Banana Peel®, CMR
Access Control Cable, Riser-CMR, 3-18 AWG pairs, 4-16 AWG conductors, 4-18 AWG conductors, 2-18 AWG conductors, All conductors stranded bare copper with polypropylene insulation, Each cable has overall Beldfoil® shield and PVC jacket, Banana Peel® No overall jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Access Control, Security System, Power Limited Controls |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Element Description | Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|---|
Card Reader | Pair(s) | 3 | 18 AWG | 7x26 | BC - Bare Copper |
Door Contact | Conductor(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
REX/Spare | Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
Lock Power | Conductor(s) | 4 | 16 AWG | 19x29 | BC - Bare Copper |
Insulation
Element Description | Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|---|
Card Reader | Pair(s) | PP - Polypropylene | 0.0085 in (0.22 mm) | 0.062 in (1.6 mm) | Black & Red, White & Green, Brown & Orange |
Door Contact | Conductor(s) | PP - Polypropylene | 0.0085 in (0.22 mm) | 0.062 in (1.6 mm) | Black, Red |
REX/Spare | Conductor(s) | PP - Polypropylene | 0.0085 in (0.22 mm) | 0.062 in (1.6 mm) | Black, Red, White, Green |
Lock Power | Conductor(s) | PP - Polypropylene | 0.008 in (0.20 mm) | 0.073 in (1.9 mm) |
Inner Shield
Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|---|
Card Reader | Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Door Contact | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
REX/Spare | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Lock Power | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Inner Jacket
Element Description | Element | Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
---|---|---|---|---|---|---|
Card Reader | Pair(s) | PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.272 in (6.91 mm) | Yes | Orange |
Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.162 in (4.11 mm) | Yes | White |
REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.194 in (4.93 mm) | Yes | Blue |
Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.220 in (5.59 mm) | Yes | Gray |
Outer Jacket
Nom. Diameter |
---|
0.516 in (13.1 mm) |
Table Notes |
Banana Peel® |
---|---|
Overall Cable Diameter (Nominal) |
0.516 in (13.1 mm) |
Electrical Characteristics
Electricals
Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|---|---|---|---|
Card Reader | Pair(s) | 6.6 Ohm/1000ft | 13.1 Ohm/1000ft (43.0 Ohm/km) | 29 pF/ft (95 pF/m) | 52.25 pF/ft (171.4 pF/m) | 9.8 Amps per conductor @ 25°C |
Door Contact | Conductor(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 16.7 Ohm/1000ft (54.8 Ohm/km) | 52.5 pF/ft (172 pF/m) | 94.5 pF/ft (310 pF/m) | 14 Amps per Conductor at 25ºC |
REX/Spare | Conductor(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 15.9 Ohm/1000ft (52.2 Ohm/km) | 29 pF/ft (95 pF/m) | 52.25 pF/ft (171.4 pF/m) | 11.2 Amps per Conductor at 25ºC |
Lock Power | Conductor(s) | 4 Ohm/1000ft (13 Ohm/km) | 15.9 Ohm/1000ft (52.2 Ohm/km) | 30.5 pF/ft (100 pF/m) | 55 pF/ft (180 pF/m) | 14.4 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | 0°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
5.16 in (131 mm) | 5.16 in (131 mm) |
Max. Pull Tension |
428 lbs (194 kg) |
---|---|
Bulk Cable Weight |
148 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
UL 1666 Riser, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMR |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
638AFS |
Product Notes
Notes |
Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation. |
---|
History
Update and Revision |
Revision Number: 0.517 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.517 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
538AFS 0001000 | Orange, White, Blue, Gray | Reel | 1,000 ft | 612825161806 | C |