Product Number: 638AFS
Access Control, 16c (#18-3pr, #16-4c, #18-6c), Shielded, Banana Peel®, CMP
Access Control Cable, Plenum-CMP, 3-18 AWG pairs, 4-16 AWG conductors, 4-18 AWG conductors, 2-18 AWG conductors, All conductors stranded bare copper with Flamarrest® insulation, Each cable has overall Beldfoil® shield and Flamarrest® jacket, Banana Peel® No overall jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Access Control, Security System, Power Limited Controls |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Construction Details
Conductor
Element Description | Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|---|
Card Reader | Pair(s) | 3 | 18 AWG | 7x26 | BC - Bare Copper |
Door Contact | Conductor(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
REX/Spare | Conductor(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
Lock Power | Conductor(s) | 4 | 16 AWG | 19x29 | BC - Bare Copper |
Insulation
Element Description | Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|---|
Card Reader | Pair(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.063 in (1.6 mm) | Black & Red, White & Green, Brown & Orange |
Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.063 in (1.6 mm) | Black, Red |
REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.063 in (1.6 mm) | Black, Red, White, Green |
Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.009 in (0.23 mm) | 0.075 in (1.9 mm) |
Inner Shield
Element Description | Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|---|
Card Reader | Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Door Contact | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
REX/Spare | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Lock Power | Conductor(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Inner Jacket
Element Description | Element | Material | Nom. Thickness | Nom. Diameter | Ripcord | Color |
---|---|---|---|---|---|---|
Card Reader | Pair(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.288 in (7.32 mm) | Yes | Orange |
Door Contact | Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.166 in (4.22 mm) | Yes | White |
REX/Spare | Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.195 in (4.95 mm) | Yes | Blue |
Lock Power | Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.222 in (5.64 mm) | Yes | Gray |
Outer Jacket
Material |
---|
No Jacket |
Table Notes |
Banana Peel® |
---|---|
Overall Cable Diameter (Nominal) |
0.542 in (13.8 mm) |
Electrical Characteristics
Electricals
Element Description | Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Max. Current |
---|---|---|---|---|---|---|
Card Reader | Pair(s) | 6.6 Ohm/1000ft | 13.1 Ohm/1000ft (43.0 Ohm/km) | 40 pF/ft (130 pF/m) | 72 pF/ft (240 pF/m) | 9.8 Amps per conductor @ 25°C |
Door Contact | Conductor(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 16.7 Ohm/1000ft (54.8 Ohm/km) | 70 pF/ft (230 pF/m) | 126 pF/ft (413 pF/m) | 14 Amps per Conductor at 25ºC |
REX/Spare | Conductor(s) | 6.6 Ohm/1000ft (22 Ohm/km) | 15.9 Ohm/1000ft (52.2 Ohm/km) | 42 pF/ft (140 pF/m) | 76 pF/ft (250 pF/m) | 11.2 Amps per Conductor at 25ºC |
Lock Power | Conductor(s) | 4 Ohm/1000ft (13 Ohm/km) | 15.9 Ohm/1000ft (52.2 Ohm/km) | 45 pF/ft (150 pF/m) | 81 pF/ft (270 pF/m) | 14.4 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | 0°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
5.42 in (138 mm) | 5.42 in (138 mm) |
Max. Pull Tension |
428 lbs (194 kg) |
---|---|
Bulk Cable Weight |
157 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Sustainability |
Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum), IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
538AFS |
Product Notes
Notes |
Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation. |
---|
History
Update and Revision |
Revision Number: 0.496 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.496 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
638AFS 0001000 | Orange, White, Blue, Gray | Reel | 1,000 ft | 612825176534 | C |