Product Number: 6541FD
2 Pr #22 STR TC, FEP, Ov Shld OSDP Readers CMP
RS485, OSDP Reader, 2 Pr #22 Str TC, FEP, Overall Shield, CMP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-485 Serial Data, Dual OSDP Reader Access Control |
---|
Construction Details
Conductor
Element | No. of Pairs | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Data Pair(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper | 2 Pair Construction. Each Pair RS-485 OSDP Reader |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Data Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | .023 in (0.58 mm) | Pair 1: White, Green, Pair 2: Brown, Blue |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | .016 in (0.41 mm) | .292 in (7.04mm) | Yes |
Table Notes |
Flamearrest Plenum Jacket |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|
Data Pair(s) | 16.3 Ohm/1000ft (53.5 Ohm/km) | 13.5 pF/ft (44.3 pF/m) | 24 pF/ft (79 pF/m) | 120 Ohm | 2.2 Amps per conductor @ 25°C |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | 0°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.9 in (48 mm) | 1.9 in (48 mm) |
Max. Pull Tension |
58 lbs (26 kg) |
---|---|
Bulk Cable Weight |
27 lbs/1000ft (40 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum |
---|---|
Flammability / Reaction to Fire |
NFPA 262, UL 910 (Plenum |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.8 Revision Date: 03-07-2024 |
---|
Information
Update and Revision |
Revision Number: 0.8 Revision Date: 03-07-2024 |
---|