Product Number: 4501UE

Security & Sound, 3 Conductor 22 AWG BC, LSZH, Eca

Security & Commercial Audio Cable, 3-22 AWG stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord, CPR Eca

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
22 7x30 BC - Bare Copper 0.75 mm 3

Conductor Count

3

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
Insulation PP - Polypropylene 1.07 mm 0.05 mm 0.2 mm

Color Chart

Number Color
Wire 1 Black
Wire 2 Red
Wire 3 White

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 3.3 mm 0.4 mm Yes

Table Notes

Ripcord provided under sheath

Cabling

Description
3 wires twisted

Conductor DCR

Nominal Conductor DCR
53 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
60 pF/m

Current

Max. Recommended Current [A]
2.8 Amps per Conductor

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-20°C To +70°C

Max. Pull Tension

50 N

Min. Bend Radius During Installation

33 mm

Min Setting Radius

16.5 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.307 Revision Date: 03-04-2025

Update and Revision

Revision Number: 0.307 Revision Date: 03-04-2025

Part Numbers

Item # Color Put-Up Type Length EAN
4501UE.00500 Gray Reel 500 m 8719605007117