Product Number: 4T00UP
Security & Sound, 2 Conductor 10 AWG high str BC, LSZH
Security & Commercial Audio Cable, 2-10 AWG high stranded bare copper conductors with polypropylene insulation, LSZH jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Sound, audio, intercom, PA, Home Theatre, Stadium and Arena speaker systems; Audio use only |
---|
Physical Characteristics (Overall)
Conductor
AWG | Nominal Diameter |
---|---|
10 | 3 mm |
Conductor Count |
2 |
---|
Insulation
Diameter +/- Tolerance |
---|
0.05 mm |
Color Chart
Number |
---|
Wire 1 |
Wire 2 |
Outer Jacket
Nominal Wall Thickness |
---|
0.6 mm |
Electrical Characteristics
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
60 pF/m |
Temperature Range
Storage Temperature Range |
-30°C To +70°C |
---|---|
Other Temp Range |
-20-+70 °C |
Mechanical Characteristics
Min Bend Radius (W/o Pulling Strength) |
92 mm |
---|---|
Min Setting Radius |
46 mm |
Standards
CPR Euroclass |
Eca |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Eca |
---|
History
Update and Revision |
Revision Number: 0.237 Revision Date: 03-04-2025 |
---|
Information
Update and Revision |
Revision Number: 0.237 Revision Date: 03-04-2025 |
---|