Product Number: 9104
Broadband Coax, Series 59, 20 AWG Solid BCCS, Foil + 65% AL Braid, PVC Jkt, CM
Broadband Coax, Series 59, 20 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, Foil + 65% Aluminum Braid Shield, PVC Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas |
---|
Construction Details
Series Type |
59 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 20 AWG | Solid | 0.032 in | BCCS - Bare Copper Covered Steel |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.145 in (3.68 mm) | White |
Table Notes |
Gas Injected |
---|
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
2 | Braid | Aluminum | 65% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.237 in (6.02 mm) |
Overall Cable Diameter (Nominal) |
0.237 in (6.02 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Structural Return Loss |
---|---|
5-1000 MHz | 20 dB |
Attenuation
Frequency | Max. Attenuation |
---|---|
5 MHz | 0.86 dB/100ft |
55 MHz | 2.05 dB/100ft |
211 MHz | 3.80 dB/100ft |
270 MHz | 4.22 dB/100ft |
300 MHz | 4.45 dB/100ft |
350 MHz | 4.80 dB/100ft |
400 MHz | 5.10 dB/100ft |
450 MHz | 5.40 dB/100ft |
550 MHz | 5.95 dB/100ft |
750 MHz | 6.97 dB/100ft |
870 MHz | 7.57 dB/100ft |
1000 MHz | 8.12 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
44.5 Ohm/1000ft (146 Ohm/km) | 12 Ohm/1000ft (39 Ohm/km) | 16.2 pF/ft (53.1 pF/m) | 75 Ohm | 83% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Mechanical Characteristics
Temperature
Operating |
---|
-40°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.25 in (57.2 mm) | 2.25 in (57.2 mm) |
Max. Pull Tension |
104 lbs (47.2 kg) |
---|---|
Bulk Cable Weight |
23 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CATV, CM |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.488 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.488 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9104 0101000 | Black | Reel | 1,000 ft | 612825224280 |
9104 010U1000 | Black | UnReel | 1,000 ft | 612825224266 |
9104 009U1000 | White | UnReel | 1,000 ft | 612825224297 |
9104 Q5HU1000 | White, Neutral | UnReel | 1,000 ft | 612825224303 |