Product Number: 1282P
RGB Video, Mini Hi-Res, #25 Solid TC, Foil + 95% TC Braid, CMP
Video Coax, Plenum-CMP, 1-25 AWG tinned copper conductor, FPFA insulation, Duofoil® bonded to the dielectric +95% tinned copper serve shield, Flamarrest® jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Analog Video, Digital Video, Mini Hi-Res, video, VGA, SVGA, 825, RGB, Composite Video, ComponentVideo, Video Distribution, Graphic Displays, special effects editing, animation, post production. Home Theater, boardroms, office, casino, church, synagogue, house of worship, teleconferencing |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
25 | Solid | TC - Tinned Copper | 0.018 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PFA - Perfluoroalkoxy (Foam) | 0.074 in |
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.122 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
31.8 Ohm/1000ft | 31.8 Ohm/1000ft | 5.8 Ohm/1000ft | 5.8 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
17 pF/ft |
Inductance
Nominal Inductance |
---|
0.106 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-850 MHz | 20 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.4 dB/100ft |
5 MHz | 0.9 dB/100ft |
50 MHz | 3.7 dB/100ft |
100 MHz | 5 dB/100ft |
200 MHz | 7 dB/100ft |
400 MHz | 10 dB/100ft |
700 MHz | 14.5 dB/100ft |
900 MHz | 17 dB/100ft |
1000 MHz | 17.5 dB/100ft |
3000 MHz | 37 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.52 ns/ft | 81% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Non-UL Temp Rating |
75°C |
---|---|
UL Temp Rating |
60°C |
Operating Temperature Range |
-20°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
10 lbs/1000ft |
---|---|
Max. Pull Tension |
23 lbs |
Min. Bend Radius/Minor Axis |
1.5 in |
Standards
NEC/(UL) Compliance |
CMP |
---|---|
CEC/C(UL) Compliance |
CMP |
CPR Euroclass |
Eca |
RG Type |
Sub-miniature 59 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Plenum |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Aerial |
No |
---|---|
Suitability - Indoor |
Yes |
Suitability - Outdoor |
No |
Flammability, LS0H, Toxicity Testing
UL Flammability |
NFPA 262 |
---|---|
CSA Flammability |
FT6 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
Yes |
---|
Related Part Numbers
Non-Plenum Number |
1281R |
---|---|
Footnote |
C - CRATE REEL PUT-UP. |
History
Update and Revision |
Revision Number: 0.450 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.450 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1282P 0101000 | Black | Reel | 1,000 ft | 612825110637 |