Product Number: 1694WB

Serial Digital Coax, RG6, #18 Solid BC, Foil + 95% TC braid, Waterblocked

Low Loss Serial Digital Coax, RG6 18 AWG solid bare copper conductor, foam HDPE core, Duofoil®+95% tinned copper braid, waterblocking grease, PE jacket

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

SMPTE 424M 3 Gb/s HD-SDI 1080p

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BC - Bare Copper 0.04 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.18 in

Table Notes

Gas Injected

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Table Notes

Outer Shield Flooding Grease

Outer Jacket

Material Nominal Diameter
PE - Polyethylene 0.274 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
6.4 Ohm/1000ft 2.8 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.2 pF/ft

Inductance

Nominal Inductance
0.106 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5 MHz - 1600 MHz 23 dB
1600 MHz - 4500 MHz 21 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.24 dB/100ft
3.58 MHz 0.44 dB/100ft
5 MHz 0.52 dB/100ft
6 MHz 0.57 dB/100ft
7 MHz 0.61 dB/100ft
10 MHz 0.71 dB/100ft
12 MHz 0.78 dB/100ft
25 MHz 1.08 dB/100ft
67.5 MHz 1.65 dB/100ft
71.5 MHz 1.69 dB/100ft
88.5 MHz 1.86 dB/100ft
100 MHz 1.95 dB/100ft
135 MHz 2.24 dB/100ft
143 MHz 2.3 dB/100ft
180 MHz 2.57 dB/100ft
270 MHz 3.17 dB/100ft
360 MHz 3.69 dB/100ft
540 MHz 4.5 dB/100ft
720 MHz 5.3 dB/100ft
750 MHz 5.4 dB/100ft
1000 MHz 6.3 dB/100ft
1500 MHz 7.8 dB/100ft
2000 MHz 9.2 dB/100ft
2250 MHz 9.8 dB/100ft
3000 MHz 11.5 dB/100ft
4500 MHz 14.5 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.24 ns/ft 82%

Electrical Characteristics Notes

Return Loss: Fixed bridge and termination

Operating Temperature Range

-55°C To +80°C

UV Resistance

Yes

Bulk Cable Weight

36 lbs/1000ft

Max. Pull Tension

69 lbs

Min. Bend Radius/Minor Axis

2.75 in

RG Type

6

Environmental Space

Outdoor - Water Exposure

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes - When supported by messenger wire

Suitability - Burial

Yes

Suitability - Hazardous Locations

No

Suitability - Indoor

No

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

No

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

Flooding grease between jacket and braid. Print legend includes sequential footage marks.

Update and Revision

Revision Number: 0.381 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.381 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
1694WB 0101000 Black Reel 1,000 ft 612825358602
1694WB 0102500 Black Reel 2,500 ft 612825357483
1694WB 0105000 Black Reel 5,000 ft 612825357490
1694WB 01010000 Black Reel 10,000 ft 612825443018
1694WB 0061000 Blue, Light Reel 1,000 ft 612825358596
1694WB 0062500 Blue, Light Reel 2,500 ft 612825357469
1694WB 0065000 Blue, Light Reel 5,000 ft 612825357476

Resources

Resources