Product Number: 1807A
S-Video, High-Flex, Dual Mini 75 Ohm #30 Coax, Parallel
S-Video Cable, 2-30 AWG stranded tinned copper coax, foam HDPE insulation, 90% tinned copper spiral serve shield, PVC jacket
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
30 | 7x38 | TC - Tinned Copper | 0.013 in | 2 |
Conductor Count |
2 |
---|
Insulation
Material |
---|
PE - Polyethylene (Foam) |
Inner Shield
Type | Material | Coverage [%] |
---|---|---|
Spiral Serve / Screen | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.230 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
---|---|---|---|
100 Ohm/1000ft | 100 Ohm/1000ft | 7.5 Ohm/1000ft | 7.5 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
17.3 pF/ft |
Inductance
Nominal Inductance |
---|
0.097 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.6 dB/100ft |
5 MHz | 1.4 dB/100ft |
10 MHz | 2.1 dB/100ft |
30 MHz | 3.8 dB/100ft |
50 MHz | 5.1 dB/100ft |
100 MHz | 7.6 dB/100ft |
200 MHz | 11.3 dB/100ft |
400 MHz | 16.9 dB/100ft |
700 MHz | 23.3 dB/100ft |
900 MHz | 26.9 dB/100ft |
1000 MHz | 28.6 dB/100ft |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
78% |
Voltage
Non-UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Non-UL Temp Rating |
75°C |
---|---|
Operating Temperature Range |
-40°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
14 lbs/1000ft |
---|---|
Max. Pull Tension |
11.7 lbs |
Min. Bend Radius/Minor Axis |
1 in |
Standards
CPR Euroclass |
Eca |
---|---|
RG Type |
Ultra-miniature 59 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|---|
Plenum Number |
7700A |
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.402 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.402 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1807A B59500 | Black, Matte | Reel | 500 ft | 612825357148 |
1807A B59U500 | Black, Matte | UnReel | 500 ft | 612825357162 |
1807A B591000 | Black, Matte | Reel | 1,000 ft | 612825357155 |
1807A B59U1000 | Black, Matte | UnReel | 1,000 ft | 612825357179 |