Product Number: 7731SB
75 Ohm SDI Coax, RG-11, 14 AWG, Solid BC, Foil + 95% TC Braid, LSZH Jkt, CMG-LS, ABS Certified
75 Ohm SDI Coax, RG-11, 14 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket, CMG-LS, Shipboard ABS Type Approved
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital Video, HD-SDI 1080p, ABS approved for marine shipboard and offshore use |
---|
Construction Details
RG Type |
11 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
14 AWG | Solid | 0.064 in | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.280 in (7.11 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.400 in (10.2 mm) |
Overall Cable Diameter (Nominal) |
0.400 in (10.2 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 850 MHz | 23 dB |
850 - 3000 MHz | 21 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.16 dB/100ft |
3.58 MHz | 0.29 dB/100ft |
5 MHz | 0.34 dB/100ft |
7 MHz | 0.39 dB/100ft |
10 MHz | 0.46 dB/100ft |
67.5 MHz | 1.05 dB/100ft |
71.5 MHz | 1.09 dB/100ft |
88.5 MHz | 1.21 dB/100ft |
100 MHz | 1.28 dB/100ft |
135 MHz | 1.47 dB/100ft |
143 MHz | 1.51 dB/100ft |
180 MHz | 1.69 dB/100ft |
270 MHz | 2.09 dB/100ft |
360 MHz | 2.45 dB/100ft |
540 MHz | 3.06 dB/100ft |
720 MHz | 3.58 dB/100ft |
750 MHz | 3.66 dB/100ft |
800 MHz | 3.79 dB/100ft |
1000 MHz | 4.3 dB/100ft |
1500 MHz | 5.5 dB/100ft |
2000 MHz | 6.4 dB/100ft |
2250 MHz | 6.9 dB/100ft |
3000 MHz | 8.2 dB/100ft |
4500 MHz | 10.4 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
2.5 Ohm/1000ft | 1.5 Ohm/1000ft (4.9 Ohm/km) | 16.1 pF/ft (52.8 pF/m) | 75 Ohm | 84% |
Voltage
UL Voltage Rating |
---|
300 V (CMG) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -30°C to +75°C |
Bend Radius
Installation Min. |
---|
4 in (100 mm) |
Max. Pull Tension |
145 lbs (65.8 kg) |
---|---|
Bulk Cable Weight |
89 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1685 FT4 Loading, Limited Smoke, 1202, IEC 60332-1-2, IEC 60332-3-22 |
CPR Compliance |
CPR Euroclass: Dca-s2,d1,a1 |
NEC / UL Compliance |
CMG-LS |
CEC / C(UL) Compliance |
CMG-LS |
IEEE Compliance |
Std. 45 clause 23 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.509 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.509 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7731SB 0101000 | Black | Reel | 1,000 ft | 612825354963 | C |