Product Number: 7731WB
Serial Digital Coax, RG11, #14 Solid BC, Foil + 95% TC braid, Waterblocked
RG-11/U type, 14 AWG solid .064" bare copper conductor, gas-injected foam HDPE insulation, Duofoil®; tinned copper braid shield (95% coverage), Flooding Grease, PE jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
SMPTE 424M 3 Gb/s HD-SDI 1080p |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
14 | Solid | BC - Bare Copper | 0.064 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.28 in |
Table Notes |
Gas Injected |
---|
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Table Notes |
Outer Shield Flooding Grease |
---|
Outer Jacket
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 0.4 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
2.5 Ohm/1000ft | 1.5 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.0 pF/ft |
Inductance
Nominal Inductance |
---|
0.097 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5 MHz - 1600 MHz | 23 dB |
1600 MHz - 4500 MHz | 21 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.16 dB/100ft |
3.58 MHz | 0.29 dB/100ft |
5 MHz | 0.34 dB/100ft |
7 MHz | 0.39 dB/100ft |
10 MHz | 0.46 dB/100ft |
67.5 MHz | 1.05 dB/100ft |
71.5 MHz | 1.09 dB/100ft |
88.5 MHz | 1.21 dB/100ft |
100 MHz | 1.28 dB/100ft |
135 MHz | 1.47 dB/100ft |
143 MHz | 1.51 dB/100ft |
180 MHz | 1.69 dB/100ft |
270 MHz | 1.97 dB/100ft |
360 MHz | 2.31 dB/100ft |
540 MHz | 2.87 dB/100ft |
720 MHz | 3.40 dB/100ft |
750 MHz | 3.45 dB/100ft |
1000 MHz | 3.60 dB/100ft |
1000 MHz | 4.12 dB/100ft |
1500 MHz | 5.10 dB/100ft |
2000 MHz | 6.04 dB/100ft |
2250 MHz | 6.43 dB/100ft |
3000 MHz | 7.63 dB/100ft |
4500 MHz | 9.56 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.20 ns/ft | 85% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes |
Return Loss: Fixed bridge and termination |
---|
Temperature Range
Operating Temperature Range |
-55°C To +80°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
82 lbs/1000ft |
---|---|
Max. Pull Tension |
145 lbs |
Min. Bend Radius/Minor Axis |
4 in |
Standards
RG Type |
11 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Outdoor - Water Exposure |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Aerial |
Yes - When supported by messenger wire |
---|---|
Suitability - Burial |
Yes |
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
No |
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
No |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
300 V RMS |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
Product Notes
Notes |
Flooding grease between jacket and braid. Print legend includes sequential footage marks. |
---|
History
Update and Revision |
Revision Number: 0.383 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.383 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
7731WB 0101000 | Black | Reel | 1,000 ft | 612825188827 |